Menu Search

Saddle Washers - Nylon

In stock

Our Plastic Saddle Washers range consists of Nylon Saddle Washers.

This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.

A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Item Code Price range Availability Height Inside Diameter Outside Diameter Compatible Tube Size Compatible Thread Sizes (All) Overall Height View
£ 0.12 - £ 0.1225 9190 In stock
5.5 mm
5.2 mm
13.0 mm
M5
5.5 mm
£ 0.2779 - £ 0.2888 8604 In stock
8.0 mm
5.2 mm
19.0 mm
M5
8.0 mm
£ 0.3217 - £ 0.3354 2653 In stock
9.0 mm
5.2 mm
22.0 mm
M5
9.0 mm
£ 0.3491 - £ 0.3641 8069 In stock
9.0 mm
8.2 mm
22.0 mm
M8
9.0 mm
£ 0.3682 - £ 0.3833 26241 In stock
10.0 mm
8.3 mm
25.0 mm
M8
10.0 mm
£ 0.4093 - £ 0.4271 2382 In stock
11.0 mm
8.3 mm
28.0 mm
M8
11.0 mm
£ 0.5722 - £ 0.5969 6670 In stock
12.0 mm
10.4 mm
32.0 mm
M10
12.0 mm
£ 1.3376 - £ 1.3964 1545 In stock
12.0 mm
16.5 mm
40.0 mm
M16
12.0 mm
£ 0.12 - £ 0.1225 8004 In stock
5.5 mm
4.2 mm
13.0 mm
M4
5.5 mm
£ 0.1329 - £ 0.1356 29410 In stock
6.8 mm
5.0 mm
16.0 mm
M5
6.8 mm
£ 0.2779 - £ 0.2888 8029 In stock
8.0 mm
6.2 mm
19.0 mm
M6
8.0 mm
£ 0.3217 - £ 0.3354 18112 In stock
9.0 mm
6.2 mm
22.0 mm
M6
9.0 mm
£ 0.3682 - £ 0.3833 6000 In stock
10.0 mm
8.3 mm
25.0 mm
M8
10.0 mm
£ 0.4093 - £ 0.4271 481 In stock
11.0 mm
8.3 mm
28.0 mm
M8
11.0 mm
£ 0.5722 - £ 0.5969 2011 In stock
12.0 mm
10.4 mm
32.0 mm
M10
12.0 mm
£ 1.3376 - £ 1.3964 1920 In stock
12.0 mm
16.5 mm
40.0 mm
M16
12.0 mm
£ 0.12 - £ 0.1225 3802 In stock
5.5 mm
4.2 mm
13.0 mm
M4
5.5 mm
£ 0.1329 - £ 0.1356 56146 In stock
6.8 mm
5.0 mm
16.0 mm
M5
6.8 mm
£ 0.2779 - £ 0.2888 4147 In stock
8.0 mm
6.2 mm
19.0 mm
M6
8.0 mm
£ 0.3217 - £ 0.3354 1111 In stock
9.0 mm
6.2 mm
22.0 mm
M6
9.0 mm
  • of 2
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon Natural

102014000001

Price Range
£ 0.1225 - £ 0.12

Stock Levels
9190 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon Natural

102019000001

Price Range
£ 0.2888 - £ 0.2779

Stock Levels
8604 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.2 mm 21.0 mm 23.0 mm Nylon Natural

102022000001

Price Range
£ 0.3354 - £ 0.3217

Stock Levels
2653 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Black

102024059901

Price Range
£ 0.3641 - £ 0.3491

Stock Levels
8069 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon Black

102026059901

Price Range
£ 0.3833 - £ 0.3682

Stock Levels
26241 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 27.0 mm 29.0 mm Nylon Black

102029059901

Price Range
£ 0.4271 - £ 0.4093

Stock Levels
2382 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon Black

102033059901

Price Range
£ 0.5969 - £ 0.5722

Stock Levels
6670 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 16.5 mm 50.0 mm 60.0 mm Nylon Black

102056059901

Price Range
£ 1.3964 - £ 1.3376

Stock Levels
1545 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon Black

102013059901

Price Range
£ 0.1225 - £ 0.12

Stock Levels
8004 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.0 mm 15.0 mm 17.0 mm Nylon Black

102016059901

Price Range
£ 0.1356 - £ 0.1329

Stock Levels
29410 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 18.0 mm 20.0 mm Nylon Black

102020059901

Price Range
£ 0.2888 - £ 0.2779

Stock Levels
8029 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 21.0 mm 23.0 mm Nylon Black

102023059901

Price Range
£ 0.3354 - £ 0.3217

Stock Levels
18112 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 24.0 mm 26.0 mm Nylon Natural

102026000001

Price Range
£ 0.3833 - £ 0.3682

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 27.0 mm 29.0 mm Nylon Natural

102029000001

Price Range
£ 0.4271 - £ 0.4093

Stock Levels
481 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 10.4 mm 30.0 mm 34.0 mm Nylon Natural

102033000001

Price Range
£ 0.5969 - £ 0.5722

Stock Levels
2011 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 16.5 mm 50.0 mm 60.0 mm Nylon Natural

102056000001

Price Range
£ 1.3964 - £ 1.3376

Stock Levels
1920 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 4.2 mm 12.0 mm 14.0 mm Nylon Natural

102013000001

Price Range
£ 0.1225 - £ 0.12

Stock Levels
3802 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.0 mm 15.0 mm 17.0 mm Nylon Natural

102016000001

Price Range
£ 0.1356 - £ 0.1329

Stock Levels
56146 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 18.0 mm 20.0 mm Nylon Natural

102020000001

Price Range
£ 0.2888 - £ 0.2779

Stock Levels
4147 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 21.0 mm 23.0 mm Nylon Natural

102023000001

Price Range
£ 0.3354 - £ 0.3217

Stock Levels
1111 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 24.0 mm 26.0 mm Nylon Black

102025059901

Price Range
£ 0.3833 - £ 0.3682

Stock Levels
21325 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 27.0 mm 29.0 mm Nylon Black

102028059901

Price Range
£ 0.4271 - £ 0.4093

Stock Levels
766 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 30.0 mm 34.0 mm Nylon Black

102032059901

Price Range
£ 0.5969 - £ 0.5722

Stock Levels
85469 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.6 mm 50.0 mm 60.0 mm Nylon Black

102055059901

Price Range
£ 1.3964 - £ 1.3376

Stock Levels
252 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Black

102011059901

Price Range
£ 0.1154 - £ 0.113

Stock Levels
19504 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.2 mm 12.0 mm 14.0 mm Nylon Black

102014059901

Price Range
£ 0.1225 - £ 0.12

Stock Levels
16415 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.2 mm 18.0 mm 20.0 mm Nylon Black

102019059901

Price Range
£ 0.2888 - £ 0.2779

Stock Levels
17113 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 5.2 mm 21.0 mm 23.0 mm Nylon Black

102022059901

Price Range
£ 0.3354 - £ 0.3217

Stock Levels
11870 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 24.0 mm 26.0 mm Nylon Natural

102025000001

Price Range
£ 0.3833 - £ 0.3682

Stock Levels
4629 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.2 mm 27.0 mm 29.0 mm Nylon Natural

102028000001

Price Range
£ 0.4271 - £ 0.4093

Stock Levels
1899 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.3 mm 30.0 mm 34.0 mm Nylon Natural

102032000001

Price Range
£ 0.5969 - £ 0.5722

Stock Levels
1636 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 6.6 mm 50.0 mm 60.0 mm Nylon Natural

102055000001

Price Range
£ 1.3964 - £ 1.3376

Stock Levels
2401 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon Natural

102057000001

Price Range
£ 1.3964 - £ 1.3376

Stock Levels
1480 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 3.3 mm 9.0 mm 11.0 mm Nylon Natural

102011000001

Price Range
£ 0.1154 - £ 0.113

Stock Levels
1465 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 8.2 mm 21.0 mm 23.0 mm Nylon Natural

102024000001

Price Range
£ 0.3641 - £ 0.3491

Stock Levels
9798 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm
Saddle Washer 10.4 mm 50.0 mm 60.0 mm Nylon Black

102057059901

Price Range
£ 0.6987 - £ 0.6684

Stock Levels
17663 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
  • Thickness
    1.0 mm