These Socket Screw Cover Caps cover and protect socket head screws from dust and dirt, while providing a quick and clean finish to internal hex screws.
Commonly used for the inside of UPS boxes when high voltage cables pass close to metal screw heads, which occurs when space is limited. The cap can be applied in order to prevent interference between the two, as the screw head needs to be isolated. They are also used in appliances, electrical applications and automotive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Screw Sizes (All) | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
SC1-M5 | £ 0.1478 - £ 0.1478 | 35723 In stock |
1/4. M5
|
||||||||
£ 0.0464 - £ 0.0464 | 334598 In stock |
M8
|
|||||||||
£ 0.0926 - £ 0.0946 | 45608 In stock |
M16
|
|||||||||
£ 0.0464 - £ 0.0464 | 29289 In stock |
M8
|
|||||||||
£ 0.085 - £ 0.0868 | 75500 In stock |
M12
|
|||||||||
£ 0.1192 - £ 0.1215 | 4524 In stock |
M20
|
|||||||||
£ 0.0432 - £ 0.0432 | 100245 In stock |
M6
|
|||||||||
£ 0.085 - £ 0.0868 | 141335 In stock |
M12
|
|||||||||
£ 0.0388 - £ 0.0388 | 72704 In stock |
M5
|
|||||||||
£ 0.0754 - £ 0.0769 | 47182 In stock |
M10
|
|||||||||
£ 0.0936 - £ 0.0954 | 11172 In stock |
M16
|
|||||||||
1339687 | £ 0.1437 - £ 0.1437 | 39862 In stock |
8. M4
|
||||||||
£ 0.0432 - £ 0.0432 | 174978 In stock |
M6
|
|||||||||
£ 0.0926 - £ 0.0946 | 13440 In stock |
M16
|
|||||||||
£ 0.0388 - £ 0.0388 | 84452 In stock |
M5
|
|||||||||
£ 0.0747 - £ 0.0764 | 29400 In stock |
M10
|
|||||||||
£ 0.131 - £ 0.1336 | 6335 In stock |
M20
|
|||||||||
1339685 | £ 0.1492 - £ 0.1492 | 64188 In stock |
5/16. M6
|
||||||||
£ 0.0432 - £ 0.0432 | 136900 In stock |
M6
|
|||||||||
£ 0.0754 - £ 0.0769 | 82776 In stock |
M10
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue