Menu Search

Self -Drilling & Self-Piercing Screws - Pan Head

In stock

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Thread Size Material Thread Length View
£ 0.0452 - £ 0.0628 In production
2.9 mm
Stainless Steel
9.5 mm
£ 0.056 - £ 0.0572 500 In stock
3.5 mm
Mild Steel
7.0 mm
£ 0.0592 - £ 0.0605 In production
4.2 mm
Steel
13.0 mm
£ 0.0451 - £ 0.0461 17042 In stock
2.9 mm
Mild Steel
7.0 mm
£ 0.0476 - £ 0.0486 10000 In stock
2.9 mm
Steel
19.0 mm
£ 0.0428 - £ 0.0436 159 In stock
3.5 mm
Steel
10.0 mm
£ 0.0506 - £ 0.0516 In production
3.5 mm
Steel
16.0 mm
£ 0.0928 - £ 0.0947 13992 In stock
3.5 mm
Steel
25.0 mm
£ 0.0843 - £ 0.0861 474 In stock
4.2 mm
Steel
25.0 mm
£ 0.0892 - £ 0.0929 352 In stock
4.8 mm
Steel
25.0 mm
£ 0.0358 - £ 0.0365 1492 In stock
2.9 mm
Steel
10.0 mm
£ 0.0435 - £ 0.0443 5749 In stock
2.9 mm
Steel
16.0 mm
£ 0.0476 - £ 0.0486 In production
3.5 mm
Steel
13.0 mm
£ 0.0569 - £ 0.058 In production
3.5 mm
Steel
19.0 mm
£ 0.0647 - £ 0.0659 298 In stock
4.2 mm
Steel
19.0 mm
£ 0.1004 - £ 0.1025 2973 In stock
4.2 mm
Steel
32.0 mm
£ 0.0779 - £ 0.0795 28810 In stock
2.9 mm
Steel
25.0 mm
£ 0.0538 - £ 0.0549 20704 In stock
4.2 mm
Steel
10.0 mm
£ 0.0655 - £ 0.0669 1500 In stock
4.2 mm
Steel
16.0 mm
£ 0.1136 - £ 0.1184 In production
4.8 mm
Steel
25.0 mm
  • of 2
Sheet Metal Screw Crossed Drive 2.9 mm 9.5 mm Stainless Steel

343291041553

Price Range
£ 0.0628 - £ 0.0452

Stock Levels
In production
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    9.5 mm
  • Thread Size
    2.9 mm
  • Material
    Stainless Steel
Sheet Metal Screw Crossed Drive 3.5 mm 7.0 mm Mild Steel

343350740952

Price Range
£ 0.0572 - £ 0.056

Stock Levels
500 In stock
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    7.0 mm
  • Thread Size
    3.5 mm
  • Material
    Mild Steel
Sheet Metal Screw Crossed Drive 4.2 mm 13.0 mm Steel

343421340952

Price Range
£ 0.0605 - £ 0.0592

Stock Levels
In production
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    13.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 7.0 mm Mild Steel

343290740952

Price Range
£ 0.0461 - £ 0.0451

Stock Levels
17042 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    7.0 mm
  • Thread Size
    2.9 mm
  • Material
    Mild Steel
Sheet Metal Screw Crossed Drive 2.9 mm 19.0 mm Steel

343291940952

Price Range
£ 0.0486 - £ 0.0476

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    19.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 10.0 mm Steel

343351040952

Price Range
£ 0.0436 - £ 0.0428

Stock Levels
159 In stock
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    10.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 16.0 mm Steel

343351640952

Price Range
£ 0.0516 - £ 0.0506

Stock Levels
In production
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    16.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 25.0 mm Steel

343352540952

Price Range
£ 0.0947 - £ 0.0928

Stock Levels
13992 In stock
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    25.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 25.0 mm Steel

343422540952

Price Range
£ 0.0861 - £ 0.0843

Stock Levels
474 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    25.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 25.0 mm Steel

343481040952

Price Range
£ 0.0929 - £ 0.0892

Stock Levels
352 In stock
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    25.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 10.0 mm Steel

343291040952

Price Range
£ 0.0365 - £ 0.0358

Stock Levels
1492 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 16.0 mm Steel

343291640952

Price Range
£ 0.0443 - £ 0.0435

Stock Levels
5749 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 13.0 mm Steel

343351340952

Price Range
£ 0.0486 - £ 0.0476

Stock Levels
In production
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    13.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 3.5 mm 19.0 mm Steel

343351940952

Price Range
£ 0.058 - £ 0.0569

Stock Levels
In production
Attributes
  • Head Diameter
    6.9 mm
  • Thread Diameter
    3.5 mm
  • Thread Length
    19.0 mm
  • Thread Size
    3.5 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 19.0 mm Steel

343421940952

Price Range
£ 0.0659 - £ 0.0647

Stock Levels
298 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    19.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 32.0 mm Steel

343423240952

Price Range
£ 0.1025 - £ 0.1004

Stock Levels
2973 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    32.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 2.9 mm 25.0 mm Steel

343292540952

Price Range
£ 0.0795 - £ 0.0779

Stock Levels
28810 In stock
Attributes
  • Head Diameter
    5.6 mm
  • Thread Diameter
    2.9 mm
  • Thread Length
    25.0 mm
  • Thread Size
    2.9 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 10.0 mm Steel

343421040952

Price Range
£ 0.0549 - £ 0.0538

Stock Levels
20704 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    10.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.2 mm 16.0 mm Steel

343421640952

Price Range
£ 0.0669 - £ 0.0655

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    8.2 mm
  • Thread Diameter
    4.2 mm
  • Thread Length
    16.0 mm
  • Thread Size
    4.2 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 25.0 mm Steel

343482540952

Price Range
£ 0.1184 - £ 0.1136

Stock Levels
In production
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    25.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 19.0 mm Steel

343481940952

Price Range
£ 0.1084 - £ 0.104

Stock Levels
763 In stock
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    19.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 13.0 mm Steel

343481340952

Price Range
£ 0.094 - £ 0.0902

Stock Levels
In production
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    13.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 38.0 mm Steel

343483840952

Price Range
£ 0.1492 - £ 0.1437

Stock Levels
In production
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    38.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel
Sheet Metal Screw Crossed Drive 4.8 mm 16.0 mm Steel

343481640952

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
In production
Attributes
  • Head Diameter
    9.5 mm
  • Thread Diameter
    4.8 mm
  • Thread Length
    16.0 mm
  • Thread Size
    4.8 mm
  • Material
    Steel