Shelf Data Strips attach to shelf edges to display pricing, details, and special offers. These Data Strips enhance product detail visibility in retail environments and promote merchandise in an organised manner.
It is easy to use, versatile, and customisable. It helps keep shelves organised, provide information and promote products.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Material | Compatible Print Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 2.4233 - £ 6.2893 | 650 In stock |
3.609 ft
1.1 m
|
PVC
|
1.102 in
28.0 mm
|
|||||||
£ 1.6292 - £ 3.2345 | 1680 In stock |
3.281 ft
1.0 m
|
PVC
|
1.024 in
26.0 mm
|
|||||||
£ 1.6292 - £ 3.2088 | In production |
3.281 ft
1.0 m
|
PVC
|
1.024 in
26.0 mm
|
|||||||
497218 | £ 2.3959 - £ 5.5191 | 1338 In stock |
3.281 ft
1.0 m
|
PVC
|
2.165 in
55.0 mm
|
||||||
£ 3.4912 - £ 8.728 | 1325 In stock |
3.609 ft
1.1 m
|
PVC
|
2.165 in
55.0 mm
|
|||||||
£ 0.1519 - £ 0.1547 | 19500 In stock |
1.969 in
50.0 mm
|
PVC
|
1.575 in
40.0 mm
|
|||||||
£ 1.7387 - £ 3.6965 | In production |
3.281 ft
1.0 m
|
PVC
|
1.535 in
39.0 mm
|
|||||||
£ 2.3959 - £ 5.5191 | In production |
3.281 ft
1.0 m
|
PVC
|
2.165 in
55.0 mm
|
|||||||
£ 2.9298 - £ 7.3161 | 1574 In stock |
3.281 ft
1.0 m
|
PVC
|
1.535 in
39.0 mm
|
|||||||
£ 0.1574 - £ 0.1615 | 10599 In stock |
3.15 in
80.0 mm
|
PVC
|
1.772 in
45.0 mm
|
|||||||
497185 | £ 1.6839 - £ 3.3115 | In production |
3.281 ft
1.0 m
|
PVC
|
1.102 in
28.0 mm
|
||||||
£ 1.7387 - £ 3.6965 | 590 In stock |
3.281 ft
1.0 m
|
PVC
|
1.535 in
39.0 mm
|
|||||||
£ 0.1451 - £ 0.1478 | 8646 In stock |
1.969 in
50.0 mm
|
PVC
|
1.496 in
38.0 mm
|
|||||||
£ 1.6292 - £ 3.2088 | In production |
3.281 ft
1.0 m
|
PVC
|
1.024 in
26.0 mm
|
|||||||
£ 1.6839 - £ 3.3115 | In production |
3.281 ft
1.0 m
|
PVC
|
1.102 in
28.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue