Menu Search

Spacers

In stock

These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.

It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.

They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.

  • It bridges gaps in applications when the height adjustment is insufficient.
  • It aids in the equal distribution of loads and pressures.
  • Used in automotive, industrial machinery, and electrical devices.
Material: Steel, Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability h For Bolt d1 Material d2 View
£ 9.18 - £ 14.12 In production
6.0
M16
17.5
Stainless Steel
45.0
£ 26.49 - £ 44.1513 In production
12.0
M36
39.0
Stainless Steel
80.0
£ 21.56 - £ 35.9356 In production
10.0
M30
33.0
Stainless Steel
70.0
£ 8.01 - £ 13.3478 In production
4.0
M6
6.6
Stainless Steel
25.0
£ 6.34 - £ 9.75 33 In stock
4.0
M6
6.6
Steel
25.0
£ 8.40 - £ 14.0025 In production
5.0
M10
11.0
Stainless Steel
32.0
£ 10.82 - £ 18.0364 In production
8.0
M24
26.0
Stainless Steel
58.0
£ 46.20 - £ 76.9929 In production
16.0
M48
52.0
Stainless Steel
105.0
Spacer M16 17.5 45.0 6.0 Stainless Steel

20202095

Price Range
£ 14.12 - £ 9.18

Stock Levels
In production
Attributes
  • For Bolt
    M16
  • d1
    17.5
  • d2
    45.0
  • h
    6.0
  • Material
    Stainless Steel
Spacer M36 39.0 80.0 12.0 Stainless Steel

20202125

Price Range
£ 44.1513 - £ 26.49

Stock Levels
In production
Attributes
  • For Bolt
    M36
  • d1
    39.0
  • d2
    80.0
  • h
    12.0
  • Material
    Stainless Steel
Spacer M30 33.0 70.0 10.0 Stainless Steel

20202118

Price Range
£ 35.9356 - £ 21.56

Stock Levels
In production
Attributes
  • For Bolt
    M30
  • d1
    33.0
  • d2
    70.0
  • h
    10.0
  • Material
    Stainless Steel
Spacer M6 6.6 25.0 4.0 Stainless Steel

20202071

Price Range
£ 13.3478 - £ 8.01

Stock Levels
In production
Attributes
  • For Bolt
    M6
  • d1
    6.6
  • d2
    25.0
  • h
    4.0
  • Material
    Stainless Steel
Spacer M6 6.6 25.0 4.0 Steel

20201258

Price Range
£ 9.75 - £ 6.34

Stock Levels
33 In stock
Attributes
  • For Bolt
    M6
  • d1
    6.6
  • d2
    25.0
  • h
    4.0
  • Material
    Steel
Spacer M10 11.0 32.0 5.0 Stainless Steel

20202088

Price Range
£ 14.0025 - £ 8.40

Stock Levels
In production
Attributes
  • For Bolt
    M10
  • d1
    11.0
  • d2
    32.0
  • h
    5.0
  • Material
    Stainless Steel
Spacer M24 26.0 58.0 8.0 Stainless Steel

20202101

Price Range
£ 18.0364 - £ 10.82

Stock Levels
In production
Attributes
  • For Bolt
    M24
  • d1
    26.0
  • d2
    58.0
  • h
    8.0
  • Material
    Stainless Steel
Spacer M48 52.0 105.0 16.0 Stainless Steel

20202132

Price Range
£ 76.9929 - £ 46.20

Stock Levels
In production
Attributes
  • For Bolt
    M48
  • d1
    52.0
  • d2
    105.0
  • h
    16.0
  • Material
    Stainless Steel