Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Ball Housing Diameter | Rod End to Ball Center Length | Ball Stud Thread Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 46.4515 - £ 46.4515 | In production |
M5
|
0.906 in
23.0 mm
|
21.7 mm
21.7 mm
|
0.236 in
6.0 mm
|
||||||
1505322 | £ 26.7141 - £ 26.7141 | In production |
M6
|
0.669 in
17.0 mm
|
25.0 mm
25.0 mm
|
0.315 in
8.0 mm
|
|||||
£ 31.2789 - £ 31.2789 | In production |
M8
|
0.748 in
19.0 mm
|
29.5 mm
29.5 mm
|
0.394 in
10.0 mm
|
||||||
£ 60.029 - £ 60.029 | In production |
M6
|
1.22 in
31.0 mm
|
29.7 mm
29.7 mm
|
0.354 in
9.0 mm
|
||||||
£ 34.6765 - £ 34.6765 | In production |
M10
|
0.827 in
21.0 mm
|
33.5 mm
33.5 mm
|
0.472 in
12.0 mm
|
||||||
£ 69.0418 - £ 69.0418 | In production |
M8
|
1.535 in
39.0 mm
|
37.1 mm
37.1 mm
|
0.472 in
12.0 mm
|
||||||
£ 87.5083 - £ 87.5083 | In production |
M8
|
1.929 in
49.0 mm
|
46.2 mm
46.2 mm
|
0.472 in
12.0 mm
|
||||||
£ 38.4631 - £ 38.4631 | In production |
M12
|
1.102 in
28.0 mm
|
44.0 mm
44.0 mm
|
0.591 in
15.0 mm
|
||||||
£ 59.7437 - £ 59.7437 | In production |
M6
|
1.22 in
31.0 mm
|
29.7 mm
29.7 mm
|
0.315 in
8.0 mm
|
||||||
£ 61.9742 - £ 61.9742 | In production |
M8
|
1.535 in
39.0 mm
|
37.2 mm
37.2 mm
|
0.295 in
7.5 mm
|
||||||
£ 68.6916 - £ 68.6916 | In production |
M8
|
1.535 in
39.0 mm
|
37.1 mm
37.1 mm
|
0.354 in
9.0 mm
|
||||||
£ 59.4454 - £ 59.4454 | In production |
M6
|
1.22 in
31.0 mm
|
29.7 mm
29.7 mm
|
0.295 in
7.5 mm
|
||||||
£ 33.8076 - £ 33.8076 | In production |
M10
|
0.827 in
21.0 mm
|
33.5 mm
33.5 mm
|
0.472 in
12.0 mm
|
||||||
£ 26.8049 - £ 26.8049 | In production |
M6
|
0.669 in
17.0 mm
|
25.0 mm
25.0 mm
|
0.315 in
8.0 mm
|
||||||
£ 68.3415 - £ 68.3415 | In production |
M8
|
1.535 in
39.0 mm
|
37.1 mm
37.1 mm
|
0.295 in
7.5 mm
|
||||||
£ 69.5346 - £ 69.5346 | In production |
M8
|
1.535 in
39.0 mm
|
37.1 mm
37.1 mm
|
0.472 in
12.0 mm
|
||||||
£ 80.4407 - £ 80.4407 | In production |
M8
|
1.929 in
49.0 mm
|
46.1 mm
46.1 mm
|
0.472 in
12.0 mm
|
||||||
£ 53.5709 - £ 53.5709 | In production |
M6
|
1.22 in
31.0 mm
|
29.6 mm
29.6 mm
|
0.354 in
9.0 mm
|
||||||
£ 38.0871 - £ 38.0871 | In production |
M12
|
1.102 in
28.0 mm
|
44.0 mm
44.0 mm
|
0.591 in
15.0 mm
|
||||||
£ 62.2725 - £ 62.2725 | In production |
M8
|
1.535 in
39.0 mm
|
37.2 mm
37.2 mm
|
0.472 in
12.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue