Menu Search

Spiral Cam Clamps - Actuating Handle

In production

Spiral Cam Clamps with actuating handle are used when something has to be clamped or fastened using a self-locking clamp. It has a spiral cam mechanism for quick tightening and relaxing of the grip. Users may modify the clamping force by simply turning the cam to meet the applications individual needs.

The actuating handle is easy to grab and enables smooth, effortless action. Simply spinning the handle adjusts the clamping force to meet the precise needs of the application. It is extremely compact and low-profile, making it excellent for multi-component fastening.

The self-locking effect remains active during pressure failure, resulting in substantially improved operational safety via pneumatic and hydraulic clamping. Used in automotive, construction, manufacturing, and general engineering applications.

  • It has a spiral cam mechanism for quick tightening and relaxing of the grip.
  • Actuating handle is easy to grab and enables smooth, effortless action.
  • Used in automotive, construction, manufacturing, and general engineering applications.
Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Includes h4 h3 d1 h1 d2 View
£ 29.22 - £ 41.74 In production
Without Clamping Plate
2.2
13.0
16.0
8.0
M12x1.75
£ 27.68 - £ 39.54 In production
Without Clamping Plate
1.5
9.0
12.0
6.0
M8x1.25
£ 37.68 - £ 53.83 In production
With Clamping Plate
2.2
13.0
16.0
8.0
M12x1.75
£ 36.14 - £ 51.63 In production
With Clamping Plate
1.8
11.0
14.0
7.0
M10x1.50
£ 28.46 - £ 40.66 In production
Without Clamping Plate
1.8
11.0
14.0
7.0
M10x1.50
£ 35.78 - £ 51.12 In production
With Clamping Plate
1.5
9.0
12.0
6.0
M8x1.25
Spiral Cam Clamp 16.0 M12x1.75 8.0 Steel

20266301

Price Range
£ 41.74 - £ 29.22

Stock Levels
In production
Attributes
  • Includes
    Without Clamping Plate
  • d1
    16.0
  • d2
    M12x1.75
  • h1
    8.0
  • h3
    13.0
Spiral Cam Clamp 12.0 M8x1.25 6.0 Steel

20266288

Price Range
£ 39.54 - £ 27.68

Stock Levels
In production
Attributes
  • Includes
    Without Clamping Plate
  • d1
    12.0
  • d2
    M8x1.25
  • h1
    6.0
  • h3
    9.0
Spiral Cam Clamp 16.0 M12x1.75 8.0 Steel

20266332

Price Range
£ 53.83 - £ 37.68

Stock Levels
In production
Attributes
  • Includes
    With Clamping Plate
  • d1
    16.0
  • d2
    M12x1.75
  • h1
    8.0
  • h2
    9.0
Spiral Cam Clamp 14.0 M10x1.50 7.0 Steel

20266325

Price Range
£ 51.63 - £ 36.14

Stock Levels
In production
Attributes
  • Includes
    With Clamping Plate
  • d1
    14.0
  • d2
    M10x1.50
  • h1
    7.0
  • h2
    8.0
Spiral Cam Clamp 14.0 M10x1.50 7.0 Steel

20266295

Price Range
£ 40.66 - £ 28.46

Stock Levels
In production
Attributes
  • Includes
    Without Clamping Plate
  • d1
    14.0
  • d2
    M10x1.50
  • h1
    7.0
  • h3
    11.0
Spiral Cam Clamp 12.0 M8x1.25 6.0 Steel

20266318

Price Range
£ 51.12 - £ 35.78

Stock Levels
In production
Attributes
  • Includes
    With Clamping Plate
  • d1
    12.0
  • d2
    M8x1.25
  • h1
    6.0
  • h2
    7.0