Spring Insert Glides are a one piece design to ease the application. The spring insert allows the glide to fit snugly and securely onto the furniture leg, ensuring a stable and secure fit. Spring Insert Glides are ideal for use on a variety of surfaces, including carpet, tile, and hardwood floors, and can help to prevent damage to flooring and reduce noise and scratches caused by furniture movement. The Push-On glides are round profile and come in a range of materials and base finishes to suit various applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Insert Height | Head Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.7413 - £ 0.772 | In production |
|
|
|
|||||||
£ 0.9216 - £ 0.9603 | In production |
|
0.343 in
8.7 mm
|
1.22 in
31.0 mm
|
|||||||
551601 | £ 0.569 - £ 0.593 | In production |
White
|
0.531 in
13.5 mm
|
0.921 in
23.4 mm
|
||||||
£ 0.569 - £ 0.593 | In production |
Black
|
0.531 in
13.5 mm
|
0.921 in
23.4 mm
|
|||||||
£ 0.9991 - £ 1.0405 | In production |
|
0.343 in
8.7 mm
|
1.22 in
31.0 mm
|
|||||||
£ 0.9991 - £ 1.0405 | In production |
|
0.354 in
9.0 mm
|
1.22 in
31.0 mm
|
|||||||
£ 0.788 - £ 0.8214 | In production |
|
|
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue