Menu Search

Fibre Bracket - Quarter Turn

In stock

These Fibre Brackets help minimize interference and prevent damage or stress on the fibre entering the clip. They securely hold the fiber optic cable in place, preventing fibre from coming loose or shifting during use.

Mounts and unmounts easily and quickly in a standard 19"" rack with a quarter turn. Used for panels and components, including electronics, machinery, and enclosures.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Overall Length Square Dimensions Overall Width Mounting Method View
£ 1.547 - £ 1.5881 1180 In stock
42.7 mm
0.465 in
30.2 mm
Quarter Turn Push In
£ 1.547 - £ 1.5881 9826 In stock
42.7 mm
0.374 in
30.2 mm
Quarter Turn Push In
Fibre Bracket 42.7 mm (L) Black

OFRB-1BK

Price Range
£ 1.5881 - £ 1.547

Stock Levels
1180 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Quarter Turn Push In
  • Type
    Rack Bracket
  • Overall Height
    61.4 mm
  • Overall Length
    42.7 mm
Fibre Bracket 42.7 mm (L) Black

OFRB-2BK

Price Range
£ 1.5881 - £ 1.547

Stock Levels
9826 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Quarter Turn Push In
  • Type
    Rack Bracket
  • Overall Height
    61.4 mm
  • Overall Length
    42.7 mm