Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.
Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.
Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leg Length from Hole Center | Degree of Deflection | Wire Diameter | Mandrel Size | Torque | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.4786 - £ 1.6429 | In production |
0.5 in
12.7 mm
|
270
|
0.016 in
0.4 mm
|
1.6 mm
1.6 mm
|
7.91 Nmm
7.91 Nmm
|
|||||
£ 1.4786 - £ 1.6429 | In production |
0.5 in
12.7 mm
|
90
|
0.016 in
0.4 mm
|
1.6 mm
1.6 mm
|
7.91 Nmm
7.91 Nmm
|
|||||
£ 1.4786 - £ 1.6429 | In production |
0.5 in
12.7 mm
|
90
|
0.016 in
0.4 mm
|
2.4 mm
2.4 mm
|
13.22 Nmm
13.22 Nmm
|
|||||
£ 1.4786 - £ 1.6429 | In production |
0.752 in
19.1 mm
|
90
|
0.02 in
0.5 mm
|
2.8 mm
2.8 mm
|
21.10 Nmm
21.10 Nmm
|
|||||
£ 1.4786 - £ 1.6429 | In production |
0.752 in
19.1 mm
|
90
|
0.024 in
0.6 mm
|
2.8 mm
2.8 mm
|
34.80 Nmm
34.80 Nmm
|
|||||
£ 1.4786 - £ 1.6429 | In production |
1 in
25.4 mm
|
90
|
0.028 in
0.7 mm
|
4.0 mm
4.0 mm
|
58.20 Nmm
58.20 Nmm
|
|||||
1217706 | £ 1.7387 - £ 1.8209 | 127 In stock |
1 in
25.4 mm
|
90
|
0.031 in
0.8 mm
|
4.4 mm
4.4 mm
|
92.70 Nmm
92.70 Nmm
|
||||
£ 1.5607 - £ 1.7387 | In production |
1.252 in
31.8 mm
|
90
|
0.039 in
1.0 mm
|
5.9 mm
5.9 mm
|
134.50 Nmm
134.50 Nmm
|
|||||
£ 1.6703 - £ 1.8619 | In production |
1.252 in
31.8 mm
|
90
|
0.043 in
1.1 mm
|
5.2 mm
5.2 mm
|
226.00 Nmm
226.00 Nmm
|
|||||
£ 1.8756 - £ 2.081 | In production |
2 in
50.8 mm
|
90
|
0.051 in
1.3 mm
|
5.9 mm
5.9 mm
|
328.00 Nmm
328.00 Nmm
|
|||||
£ 2.1358 - £ 2.3822 | In production |
2 in
50.8 mm
|
90
|
0.059 in
1.5 mm
|
7.5 mm
7.5 mm
|
475.00 Nmm
475.00 Nmm
|
|||||
£ 2.259 - £ 2.5191 | In production |
2 in
50.8 mm
|
90
|
0.071 in
1.8 mm
|
9.1 mm
9.1 mm
|
791.00 Nmm
791.00 Nmm
|
|||||
£ 2.4233 - £ 2.6971 | 10 In stock |
2 in
50.8 mm
|
90
|
0.079 in
2.0 mm
|
10.3 mm
10.3 mm
|
1102.00 Nmm
1102.00 Nmm
|
|||||
£ 3.012 - £ 3.3543 | In production |
3 in
76.2 mm
|
90
|
0.094 in
2.4 mm
|
11.5 mm
11.5 mm
|
1808.00 Nmm
1808.00 Nmm
|
|||||
£ 6.1746 - £ 6.8455 | In production |
4 in
101.6 mm
|
90
|
0.114 in
2.9 mm
|
15.1 mm
15.1 mm
|
3164.00 Nmm
3164.00 Nmm
|
|||||
£ 9.4057 - £ 9.8986 | In production |
4 in
101.6 mm
|
90
|
0.134 in
3.4 mm
|
16.9 mm
16.9 mm
|
4519.00 Nmm
4519.00 Nmm
|
|||||
£ 1.4786 - £ 1.6429 | In production |
0.5 in
12.7 mm
|
180
|
0.012 in
0.3 mm
|
2.8 mm
2.8 mm
|
5.31 Nmm
5.31 Nmm
|
|||||
£ 1.4786 - £ 1.6429 | In production |
0.752 in
19.1 mm
|
180
|
0.016 in
0.4 mm
|
2.8 mm
2.8 mm
|
7.91 Nmm
7.91 Nmm
|
|||||
£ 1.4786 - £ 1.6429 | In production |
0.752 in
19.1 mm
|
180
|
0.016 in
0.4 mm
|
2.8 mm
2.8 mm
|
10.51 Nmm
10.51 Nmm
|
|||||
£ 1.4786 - £ 1.6429 | In production |
0.752 in
19.1 mm
|
180
|
0.016 in
0.4 mm
|
4.0 mm
4.0 mm
|
13.22 Nmm
13.22 Nmm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue