Menu Search

Uniforce Clamps - Long Length

In stock

These Uniforce Clamps can clamp two components with the same clamping action as a single clamp, which is useful in situations involving longer lengths and high forces. It is extremely strong, long-lasting, and versatile. They can handle heavy loads and tremendous pressure while maintaining functionality.

It is particularly effective for clamping a large number of workpieces. The precise and regulated clamping provided by the smooth sliding motion and robust locking mechanism ensures excellent stability and precision. Used in industries such as construction metalworking or precision machining.

  • Useful in situations involving longer lengths and high forces.
  • It can handle heavy loads and tremendous pressure while maintaining functionality.
  • Used in industries such as construction metalworking or precision machining.
Material: Steel, Aluminium

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability w1 Clamp Type Material View
£ 75.10 - £ 100.1291 5 In stock
24.8
Channel only
Aluminium
£ 50.56 - £ 67.4157 In production
12.3
Wedge only
Steel
£ 50.56 - £ 67.4157 In production
12.3
Channel only
Aluminium
£ 368.07 - £ 490.7638 In production
49.7
Wedge only
Steel
£ 38.25 - £ 50.9956 4 In stock
49.7
Channel only
Aluminium
£ 46.49 - £ 61.9882 In production
9.1
Wedge only
Steel
£ 64.70 - £ 86.2693 2 In stock
18.6
Channel only
Aluminium
£ 280.34 - £ 373.7914 In production
37.3
Wedge only
Steel
£ 59.89 - £ 79.8472 In production
9.1
Channel only
Aluminium
£ 248.60 - £ 331.4714 3 In stock
37.3
Channel only
Aluminium
£ 107.23 - £ 142.9781 3 In stock
24.8
Wedge only
Steel
£ 72.53 - £ 96.7012 In production
18.6
Wedge only
Steel
Uniforce Clamp 508.0 24.8 Aluminium

20265441

Price Range
£ 100.1291 - £ 75.10

Stock Levels
5 In stock
Attributes
  • Clamp Type
    Channel only
  • h1
    25.4
  • h2
    12.7
  • l1
    508.0
  • w1
    24.8
Uniforce Clamp 508.0 12.3 Steel

20265489

Price Range
£ 67.4157 - £ 50.56

Stock Levels
In production
Attributes
  • Clamp Type
    Wedge only
  • l1
    508.0
  • w1
    12.3
  • Material
    Steel
Uniforce Clamp 508.0 12.3 Aluminium

20265427

Price Range
£ 67.4157 - £ 50.56

Stock Levels
In production
Attributes
  • Clamp Type
    Channel only
  • h1
    12.7
  • h2
    5.6
  • l1
    508.0
  • w1
    12.3
Uniforce Clamp 508.0 49.7 Steel

20265526

Price Range
£ 490.7638 - £ 368.07

Stock Levels
In production
Attributes
  • Clamp Type
    Wedge only
  • l1
    508.0
  • w1
    49.7
  • Material
    Steel
Uniforce Clamp 508.0 49.7 Aluminium

20265465

Price Range
£ 50.9956 - £ 38.25

Stock Levels
4 In stock
Attributes
  • Clamp Type
    Channel only
  • h1
    50.8
  • h2
    25.4
  • l1
    508.0
  • w1
    49.7
Uniforce Clamp 508.0 9.1 Steel

20265472

Price Range
£ 61.9882 - £ 46.49

Stock Levels
In production
Attributes
  • Clamp Type
    Wedge only
  • l1
    508.0
  • w1
    9.1
  • Material
    Steel
Uniforce Clamp 508.0 18.6 Aluminium

20265434

Price Range
£ 86.2693 - £ 64.70

Stock Levels
2 In stock
Attributes
  • Clamp Type
    Channel only
  • h1
    19.1
  • h2
    9.5
  • l1
    508.0
  • w1
    18.6
Uniforce Clamp 508.0 37.3 Steel

20265519

Price Range
£ 373.7914 - £ 280.34

Stock Levels
In production
Attributes
  • Clamp Type
    Wedge only
  • l1
    508.0
  • w1
    37.3
  • Material
    Steel
Uniforce Clamp 508.0 9.1 Aluminium

20265410

Price Range
£ 79.8472 - £ 59.89

Stock Levels
In production
Attributes
  • Clamp Type
    Channel only
  • h1
    9.5
  • h2
    4.7
  • l1
    508.0
  • w1
    9.1
Uniforce Clamp 508.0 37.3 Aluminium

20265458

Price Range
£ 331.4714 - £ 248.60

Stock Levels
3 In stock
Attributes
  • Clamp Type
    Channel only
  • h1
    38.1
  • h2
    19.0
  • l1
    508.0
  • w1
    37.3
Uniforce Clamp 508.0 24.8 Steel

20265502

Price Range
£ 142.9781 - £ 107.23

Stock Levels
3 In stock
Attributes
  • Clamp Type
    Wedge only
  • l1
    508.0
  • w1
    24.8
  • Material
    Steel
Uniforce Clamp 508.0 18.6 Steel

20265496

Price Range
£ 96.7012 - £ 72.53

Stock Levels
In production
Attributes
  • Clamp Type
    Wedge only
  • l1
    508.0
  • w1
    18.6
  • Material
    Steel