Menu Search

Cable Clamps - Hinged Locking

In stock

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Colour Base Width Compatible Cable Diameter Base Length View
1.5625 RM - 1.7305 RM 7514 In stock
UL94 V-2
Black
12.0 mm
12.0 mm
39.7 mm
1.6701 RM - 1.85 RM 5474 In stock
UL94 V-2
Natural
10.0 mm
16.0 mm
40.0 mm
1.0927 RM - 1.2104 RM 4127 In stock
UL94 V-2
Natural
10.0 mm
15.1 mm
39.8 mm
1.1542 RM - 1.2792 RM 9095 In stock
UL94 V-2
Natural
10.0 mm
20.9 mm
39.7 mm
1.5625 RM - 1.7305 RM 3980 In stock
UL94 V-2
Natural
12.0 mm
12.0 mm
39.7 mm
1.0927 RM - 1.2104 RM 5453 In stock
UL94 V-0
Natural
10.0 mm
15.1 mm
39.8 mm
1.5625 RM - 1.7305 RM 298 In stock
UL94 V-0
Natural
12.0 mm
12.0 mm
39.7 mm
1.1542 RM - 1.2792 RM 12942 In stock
UL94 V-0
Natural
10.0 mm
20.9 mm
39.7 mm
Cable Clamp Screw 12.0 mm Nylon Black

HMCC-4-01BK

Price Range
1.7305 RM - 1.5625 RM

Stock Levels
7514 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp - Hinged Locking - Compatible Panel Thickness Range - 0.6 - 1.5 mm | 0.024 - 0.059 in ; Maximum Compatible Cable Diameter - 16.0 mm | 0.63 in

HMCC-2-01

Price Range
1.85 RM - 1.6701 RM

Stock Levels
5474 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 15.1 mm Nylon Natural

HMCC-1-01

Price Range
1.2104 RM - 1.0927 RM

Stock Levels
4127 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 20.9 mm Nylon Natural

HMCC-3-01

Price Range
1.2792 RM - 1.1542 RM

Stock Levels
9095 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 12.0 mm Nylon Natural

HMCC-4-01

Price Range
1.7305 RM - 1.5625 RM

Stock Levels
3980 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 15.1 mm Nylon Natural

HMCC-1-19

Price Range
1.2104 RM - 1.0927 RM

Stock Levels
5453 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Compatible Screw Sizes (All)
    #8
Cable Clamp Screw 12.0 mm Nylon Natural

HMCC-4-19

Price Range
1.7305 RM - 1.5625 RM

Stock Levels
298 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Compatible Screw Sizes (All)
    #8. M3.5. M4
Cable Clamp Screw 20.9 mm Nylon Natural

HMCC-3-19

Price Range
1.2792 RM - 1.1542 RM

Stock Levels
12942 In stock
Attributes
  • Mounting Method
    Screw
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Compatible Screw Sizes (All)
    #8. M3.5. M4