Our 316 Stainless Steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Cable Bundle Diameter | Colour | Overall Length | Full Material | Coating | Overall Width | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
MT-4 | 3.7915 RM - 4.2009 RM | 9416 In stock |
4.016 in
102.0 mm
|
|
14.252 in
362.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
|||
7.7037 RM - 8.5351 RM | 7906 In stock |
0.984 in
25.0 mm
|
|
5 in
127.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||||
4.7664 RM - 5.281 RM | 817 In stock |
4.016 in
102.0 mm
|
|
14.252 in
362.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||||
3.4663 RM - 3.8405 RM | 7115 In stock |
2.756 in
70.0 mm
|
|
10.197 in
259.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||||
4.562 RM - 5.0551 RM | 3187 In stock |
2.008 in
51.0 mm
|
|
7.913 in
201.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||||
7.675 RM - 8.504 RM | 924 In stock |
5.984 in
152.0 mm
|
|
20.512 in
521.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||||
MT-2 | 5.4753 RM - 6.0677 RM | 6246 In stock |
2.008 in
51.0 mm
|
|
7.913 in
201.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
|||
8.0354 RM - 8.9033 RM | 4070 In stock |
10 in
254.0 mm
|
|
32.992 in
838.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||||
12.6548 RM - 14.0224 RM | 930 In stock |
5.984 in
152.0 mm
|
|
20.512 in
521.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||||
5.4974 RM - 6.091 RM | 3184 In stock |
2.008 in
51.0 mm
|
|
7.913 in
201.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||||
8.8155 RM - 9.7683 RM | 515 In stock |
10 in
254.0 mm
|
|
32.992 in
838.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||||
5.0055 RM - 5.5464 RM | 3243 In stock |
5.984 in
152.0 mm
|
|
20.512 in
521.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||||
15.5622 RM - 17.2442 RM | 1075 In stock |
11.969 in
304.0 mm
|
|
39.291 in
998.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
||||
4.6038 RM - 5.1011 RM | 4852 In stock |
0.984 in
25.0 mm
|
|
5 in
127.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||||
MT-15 | 10.5788 RM - 11.7211 RM | 910 In stock |
11.969 in
304.0 mm
|
|
39.291 in
998.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
|||
MT-26 | 6.4084 RM - 7.1006 RM | 102 In stock |
4.016 in
102.0 mm
|
|
14.252 in
362.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.311 in
7.9 mm
|
|||
MT-7 | 8.9996 RM - 9.9721 RM | 4436 In stock |
10 in
254.0 mm
|
|
32.992 in
838.0 mm
|
304 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
|||
5.669 RM - 6.2811 RM | 15622 In stock |
4.016 in
102.0 mm
|
|
14.252 in
362.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||||
15.3787 RM - 17.0404 RM | 130 In stock |
7.992 in
203.0 mm
|
|
26.732 in
679.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||||
4.1525 RM - 4.6014 RM | 9382 In stock |
2.008 in
51.0 mm
|
|
7.913 in
201.0 mm
|
316 Stainless Steel
|
Uncoated
|
0.181 in
4.6 mm
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue