Menu Search

Cable Clamps - Dual Half U, Snap In

In stock

A Dual U Clamp, with a plug in design, has a low profile and is ideal for use on densely packed boards or other limited space applications.

The clamp is useful for gathering, securing and routing of two parallel wire bundles. The clamp is secured using a pre-installed snap rivet.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length Overall Height View
0.0531 USD - 0.0589 USD 113775 In stock
7.6 mm
3.2 mm
16.8 mm
4.3 mm
0.0557 USD - 0.0616 USD 2975 In stock
7.6 mm
4.8 mm
20.1 mm
6.1 mm
0.0652 USD - 0.0724 USD 17129 In stock
7.6 mm
6.4 mm
23.9 mm
7.6 mm
Plug In Routing Clip Clip On 3.2 mm 1.6 mm PA Natural

DHURC-2-01

Price Range
0.0589 USD - 0.0531 USD

Stock Levels
113775 In stock
Attributes
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
Plug In Routing Clip Clip On 4.8 mm 1.6 mm PA Natural

DHURC-3-01

Price Range
0.0616 USD - 0.0557 USD

Stock Levels
2975 In stock
Attributes
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural
Plug In Routing Clip Clip On 6.4 mm 1.6 mm PA Natural

DHURC-4-01

Price Range
0.0724 USD - 0.0652 USD

Stock Levels
17129 In stock
Attributes
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 6.6
  • Material Flammability Standard
    UL94 V-2
  • UL/CSA Description
    UL E71558
  • Colour
    Natural