Fibre Bend Limiting Tubing Clips are snap fitting for easy installation and allow the running of Fibre Bend Limiting Tubing along a panel, enclosure or racking unit. They are hinge fitted which also aids the ease of installation and removal
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Accessory Type | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.1847 USD - 0.2047 USD | 51827 In stock |
UL94 V-2
|
Clip
|
||||||||
0.0538 USD - 0.0596 USD | 1035 In stock |
UL94 V-2
|
Clip
|
||||||||
0.0642 USD - 0.0713 USD | 3050 In stock |
UL94 V-0
|
Clip
|
||||||||
0.0646 USD - 0.0715 USD | 1080 In stock |
UL94 V-0
|
Clip
|
||||||||
TPCE5-51-8M-19 | 0.0414 USD - 0.0458 USD | 1082 In stock |
UL94 V-0
|
Clip
|
|||||||
0.0708 USD - 0.0784 USD | 244 In stock |
UL94 V-0
|
Clip
|
||||||||
0.0837 USD - 0.0928 USD | 2579 In stock |
UL94 V-2
|
Clip
|
||||||||
0.0865 USD - 0.0958 USD | 1058 In stock |
UL94 V-0
|
Clip
|
||||||||
0.0499 USD - 0.0554 USD | 142 In stock |
UL94 V-0
|
Clip
|
||||||||
0.1165 USD - 0.1291 USD | 1090 In stock |
UL94 V-0
|
Clip
|
||||||||
0.0601 USD - 0.0667 USD | 1060 In stock |
UL94 V-2
|
Clip
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue