Menu Search

Furniture Locks - Heavy Duty Cabinet Lock

In stock

These Furniture Locks are used to secure furniture doors and drawers; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the furniture's surface, resulting in a smooth and seamless look.

It offers security and prevents unauthorised access to furniture contents. These locks are usually actuated with a key or a combination, guaranteeing that only approved people may open the doors or drawers. The flush mount design prevents the locks from protruding from the furniture surface, preserving the piece's aesthetic integrity.

It is easy to install and can be adapted to existing furniture, making it a convenient and effective way to secure doors and drawers. They are typically found in cabinets, cupboards, and other pieces of furniture that require a clean and discrete locking mechanism.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Barrel Depth Shape Material Key Type View
32.5073 SGD - 34.2183 SGD In production
54.5 mm
Rectangular
Aluminium
Padlock Key
20.124 SGD - 21.1832 SGD In production
29.0 mm
Rectangular
Zinc Alloy
Keyed
7.5637 SGD - 7.9618 SGD In production
36.6 mm
Rectangular
Steel
K0427 Key
7.6111 SGD - 8.0116 SGD In production
33.5 mm
Round
Zinc Alloy
Keyed
3.9629 SGD - 4.1714 SGD In production
9.5 mm
Rectangular
Zinc Alloy
Keyless
19.2479 SGD - 20.2611 SGD In production
29.0 mm
Rectangular
Zinc Alloy
Keyless
3.9392 SGD - 4.1464 SGD In production
33.5 mm
Round
Acetal
Keyed
12.1649 SGD - 12.8051 SGD In production
28.6 mm
Rectangular
Zinc Alloy
Keyed
13.0724 SGD - 13.7604 SGD In production
41.7 mm
Rectangular
Aluminium
Padlock Key
18.4011 SGD - 19.3696 SGD In production
56.5 mm
Rectangular
Steel
Keyed
4.3674 SGD - 4.5973 SGD In production
9.5 mm
Rectangular
Zinc Alloy
Keyed
8.7327 SGD - 9.1922 SGD In production
33.5 mm
Round
Zinc Alloy
Keyed
2.6602 SGD - 2.8001 SGD In production
33.5 mm
Round
Acetal
Keyed
11.3949 SGD - 12.6259 SGD 75 In stock
18.5 mm
Round
Die Cast Zinc Alloy
Keyless
25.5839 SGD - 25.5839 SGD In production
44.7 mm
Round
Zinc Alloy
Padlock Key
24.0852 SGD - 24.0852 SGD In production
64.0 mm
Round
Zinc Alloy
Padlock Key
11.4055 SGD - 11.4055 SGD In production
Zinc Alloy
Slot Insert
22.6606 SGD - 22.6606 SGD In production
66.5 mm
Rectangular
Zinc Alloy
Keyed
20.3981 SGD - 20.3981 SGD In production
37.2 mm
Rectangular
Keyed
Furniture Lock - Aluminium ; Padlock Key ; Barrel Depth:54.5 mm | 2.146 in ; Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

20029180

Price Range
34.2183 SGD - 32.5073 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    54.5 mm
  • Base Length
    187.0 mm
  • Base Width
    94.0 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Application(s)
    Cabinet
Furniture Lock - Zinc Alloy ; Keyed ; Barrel Depth:29.0 mm | 1.142 in ; Panel Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in

20029289

Price Range
21.1832 SGD - 20.124 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    29.0 mm
  • Base Length
    111.0 mm
  • Base Width
    80.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Application(s)
    Cabinet
Furniture Lock - Steel ; K0427 Key ; Barrel Depth:36.6 mm | 1.441 in ; Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

20029203

Price Range
7.9618 SGD - 7.5637 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    36.6 mm
  • Base Length
    84.0 mm
  • Base Width
    68.0 mm
  • Panel Thickness Range
    1.0 - 5.0 mm
  • Application(s)
    Cabinet
Furniture Lock - Zinc Alloy ; Keyed ; Barrel Depth:33.5 mm | 1.319 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

20029258

Price Range
8.0116 SGD - 7.6111 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    33.5 mm
  • Barrel Diameter
    61.5 mm
  • Panel Thickness Range
    1.0 - 6.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
Furniture Lock - Zinc Alloy ; Keyless ; Barrel Depth:9.5 mm | 0.374 in ; Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

20029319

Price Range
4.1714 SGD - 3.9629 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    9.5 mm
  • Base Length
    57.0 mm
  • Base Width
    42.0 mm
  • Panel Thickness Range
    1.0 - 5.0 mm
  • Application(s)
    Cabinet
Furniture Lock - Zinc Alloy ; Keyless ; Barrel Depth:29.0 mm | 1.142 in ; Panel Thickness Range 1.0 - 3.0 mm | 0.039 - 0.118 in

20029296

Price Range
20.2611 SGD - 19.2479 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    29.0 mm
  • Base Length
    111.0 mm
  • Base Width
    80.0 mm
  • Panel Thickness Range
    1.0 - 3.0 mm
  • Application(s)
    Cabinet
Furniture Lock - Acetal ; Keyed ; Barrel Depth:33.5 mm | 1.319 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

20029265

Price Range
4.1464 SGD - 3.9392 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    33.5 mm
  • Barrel Diameter
    61.5 mm
  • Panel Thickness Range
    1.0 - 6.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
Furniture Lock - Zinc Alloy ; Keyed ; Barrel Depth:28.6 mm | 1.126 in ; Panel Thickness Range 1.0 - 2.0 mm | 0.039 - 0.079 in

20029357

Price Range
12.8051 SGD - 12.1649 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    28.6 mm
  • Base Length
    105.5 mm
  • Base Width
    71.5 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
  • Application(s)
    Cabinet
Furniture Lock - Aluminium ; Padlock Key ; Barrel Depth:41.7 mm | 1.642 in ; Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

20029173

Price Range
13.7604 SGD - 13.0724 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    41.7 mm
  • Base Length
    137.5 mm
  • Base Width
    67.0 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Application(s)
    Cabinet
Furniture Lock - Steel ; Keyed ; Barrel Depth:56.5 mm | 2.224 in ; Panel Thickness Range 1.0 - 4.5 mm | 0.039 - 0.177 in

20029210

Price Range
19.3696 SGD - 18.4011 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    56.5 mm
  • Base Length
    140.0 mm
  • Base Width
    108.0 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Application(s)
    Cabinet
Furniture Lock - Zinc Alloy ; Keyed ; Barrel Depth:9.5 mm | 0.374 in ; Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

20029302

Price Range
4.5973 SGD - 4.3674 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    9.5 mm
  • Base Length
    57.0 mm
  • Base Width
    42.0 mm
  • Panel Thickness Range
    1.0 - 5.0 mm
  • Application(s)
    Cabinet
Furniture Lock - Zinc Alloy ; Keyed ; Barrel Depth:33.5 mm | 1.319 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

20029241

Price Range
9.1922 SGD - 8.7327 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    33.5 mm
  • Barrel Diameter
    61.5 mm
  • Panel Thickness Range
    1.0 - 6.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
Furniture Lock - Acetal ; Keyed ; Barrel Depth:33.5 mm | 1.319 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

20029272

Price Range
2.8001 SGD - 2.6602 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    33.5 mm
  • Barrel Diameter
    61.5 mm
  • Panel Thickness Range
    1.0 - 6.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyed
Furniture Lock - Die Cast Zinc Alloy ; Keyless ; Barrel Depth:18.5 mm | 0.728 in ; Panel Thickness Range 1.0 - 6.0 mm | 0.039 - 0.236 in

0132111170E

Price Range
12.6259 SGD - 11.3949 SGD

Stock Levels
75 In stock
Attributes
  • Barrel Depth
    18.5 mm
  • Barrel Diameter
    80.0 mm
  • Panel Thickness Range
    1.0 - 6.0 mm
  • Application(s)
    Cabinet
  • Key Type
    Keyless
Cabinet Latch - Base Length - 124.5 mm | 4.902 in; Base Width - 120.0 mm | 4.724 in; Stainless Steel

20040567

Price Range
25.5839 SGD - 25.5839 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    44.7 mm
  • Base Length
    124.5 mm
  • Base Width
    120.0 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Application(s)
    Cabinet
Cabinet Latch - Base Length - 124.5 mm | 4.902 in; Base Width - 120.0 mm | 4.724 in; Stainless Steel

20040543

Price Range
24.0852 SGD - 24.0852 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    64.0 mm
  • Base Length
    124.5 mm
  • Base Width
    120.0 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Application(s)
    Cabinet
Cabinet Latch - Base Length - 27.0 mm | 1.063 in; Barrel Diameter - 28.0 mm | 1.102 in; Stainless Steel

20041045

Price Range
11.4055 SGD - 11.4055 SGD

Stock Levels
In production
Attributes
  • Barrel Diameter
    28.0 mm
  • Base Length
    27.0 mm
  • Key Type
    Slot Insert
  • Full Material
    Stainless Steel
  • Colour
    Natural
Cabinet Latch - Base Length - 125.5 mm | 4.941 in; Base Width - 121.0 mm | 4.764 in; Zinc Alloy

20040536

Price Range
22.6606 SGD - 22.6606 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    66.5 mm
  • Base Length
    125.5 mm
  • Base Width
    121.0 mm
  • Panel Thickness Range
    1.0 - 4.5 mm
  • Application(s)
    Cabinet
Cabinet Latch - Base Length - 119.0 mm | 4.685 in; Base Width - 92.0 mm | 3.622 in; Die Cast Zinc Alloy

20040499

Price Range
20.3981 SGD - 20.3981 SGD

Stock Levels
In production
Attributes
  • Barrel Depth
    37.2 mm
  • Base Length
    119.0 mm
  • Base Width
    92.0 mm
  • Key Type
    Keyed
  • Shape
    Rectangular