Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | End Flange | Colour | Material | Grip Type | Hole Diameter | Length | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
FCWA-0159-110 | 0.2291 USD - 0.4442 USD | 1182 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.626 in
15.9 mm
|
4.331 in
110.0 mm
|
|||
0.2666 USD - 0.5171 USD | 408 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.752 in
19.1 mm
|
4.331 in
110.0 mm
|
||||
0.1753 USD - 0.3399 USD | 5725 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.512 in
13.0 mm
|
4.331 in
110.0 mm
|
||||
FCWA-0254-110 | 0.3511 USD - 0.6808 USD | 429 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
|||
FCWA-0222-110 | 0.2894 USD - 0.561 USD | 529 In stock |
No
|
Black
|
PVC
|
Without Finger Grip
|
0.874 in
22.2 mm
|
4.331 in
110.0 mm
|
|||
1.1508 USD - 2.2315 USD | 314 In stock |
Yes
|
Black
|
PVC
|
With Finger Grip
|
0.874 in
22.2 mm
|
4.331 in
110.0 mm
|
||||
0.7923 USD - 1.5364 USD | 125 In stock |
No
|
Black
|
PVC
|
Ribbed Grip
|
0.875 in
22.2 mm
|
|
||||
1.3357 USD - 2.59 USD | 708 In stock |
No
|
Black
|
PVC
|
With Finger Grip
|
0.874 in
22.2 mm
|
4.331 in
110.0 mm
|
||||
0.7503 USD - 1.4549 USD | 126 In stock |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
0.875 in
22.2 mm
|
4.625 in
117.5 mm
|
||||
0.5906 USD - 1.1452 USD | 400 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
0.840 in
21.3 mm
|
|
||||
0.8257 USD - 1.6009 USD | 270 In stock |
No
|
Red
|
PVC
|
Tapered Grip
|
1.000 in
25.4 mm
|
|
||||
1.2256 USD - 2.3766 USD | 252 In stock |
No
|
Black
|
PVC
|
With Finger Grip
|
0.752 in
19.1 mm
|
4.134 in
105.0 mm
|
||||
0.9318 USD - 1.8066 USD | 168 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
1.750 in
44.5 mm
|
|
||||
SGWA-0254-110 | 1.4884 USD - 2.886 USD | 2109 In stock |
No
|
Black
|
PVC
|
With Finger Grip
|
1 in
25.4 mm
|
4.331 in
110.0 mm
|
|||
0.5315 USD - 1.0307 USD | 250 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
0.750 in
19.1 mm
|
|
||||
1.0176 USD - 1.9732 USD | In production |
No
|
Black
|
PVC
|
Tapered Grip
|
1.130 in
28.7 mm
|
|
||||
0.6602 USD - 1.2802 USD | 150 In stock |
No
|
Black
|
PVC
|
Finger Grasp Grip
|
0.875 in
22.2 mm
|
3.875 in
98.4 mm
|
||||
0.6399 USD - 1.2405 USD | 300 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
0.940 in
23.9 mm
|
|
||||
0.3574 USD - 0.693 USD | 1218 In stock |
Yes
|
White
|
PVC
|
With Finger Grip
|
0.626 in
15.9 mm
|
2.953 in
75.0 mm
|
||||
1.0586 USD - 2.0527 USD | 66 In stock |
No
|
Black
|
PVC
|
Tapered Grip
|
1.060 in
26.9 mm
|
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue