Our range of Premium Machine Feet are for use in applications where a high quality mounting foot is required, including machinary and electronic racks. They can be found with either a Stainless steel or Mild Steel Stud, attached to either a Polyamide (PA) or Stainless Steel base. The range can also come with or without bolt-down holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Load Capacity | Length | Base Diameter | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
42.6119 USD - 47.2155 USD | 11 In stock |
M20
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
12.1448 USD - 13.4569 USD | 24 In stock |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
|
2.756 in
70.0 mm
|
|||||
11.7237 USD - 12.9901 USD | 24 In stock |
M12
|
2.953 in
75.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
|||||
34.0604 USD - 37.74 USD | 4 In stock |
M16
|
7.874 in
200.0 mm
|
1500.0 kg
1500.0 kg
|
|
2.756 in
70.0 mm
|
|||||
23.5819 USD - 26.1296 USD | 34 In stock |
M16
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
17.5952 USD - 19.4961 USD | 8 In stock |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
66.4382 USD - 73.6156 USD | 20 In stock |
M24
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
27.4127 USD - 30.3742 USD | 25 In stock |
M16
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
462412 | 28.1505 USD - 31.1917 USD | 36 In stock |
M16
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
||||
21.1384 USD - 23.422 USD | 23 In stock |
M16
|
5.906 in
150.0 mm
|
1500.0 kg
1500.0 kg
|
|
2.756 in
70.0 mm
|
|||||
14.0403 USD - 15.557 USD | 72 In stock |
M12
|
4.921 in
125.0 mm
|
600.0 kg
600.0 kg
|
|
2.165 in
55.0 mm
|
|||||
26.7465 USD - 29.6361 USD | 14 In stock |
M16
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
33.911 USD - 37.5746 USD | 4 In stock |
M16
|
7.874 in
200.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
25.0971 USD - 27.8086 USD | 24 In stock |
M16
|
2.953 in
75.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
19.4204 USD - 21.5184 USD | 8 In stock |
M12
|
5.906 in
150.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
16.0058 USD - 17.7351 USD | 93 In stock |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
|
2.756 in
70.0 mm
|
|||||
38.1894 USD - 42.315 USD | 4 In stock |
M20
|
5.906 in
150.0 mm
|
2000.0 kg
2000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
17.4492 USD - 19.3343 USD | 10 In stock |
M12
|
2.953 in
75.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
18.8229 USD - 20.8563 USD | 54 In stock |
M12
|
4.921 in
125.0 mm
|
1000.0 kg
1000.0 kg
|
|
3.937 in
100.0 mm
|
|||||
20.1477 USD - 22.3244 USD | 8 In stock |
M16
|
2.953 in
75.0 mm
|
1500.0 kg
1500.0 kg
|
|
2.756 in
70.0 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue