Card ejectors are fitted to PCBs to aid removal of the card from a restricted space. PCB Pullers and Ejectors are mounted directly onto the board, providing a handle so the technician can pull the board without touching any of the circuitry. Ejectors act as a lever, using mechanical force against a guide rack or chassis to move the board out. Level action ejectors aids card insertion and extraction
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Style | Panel Thickness | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
0.641 USD - 0.7103 USD | 2190 In stock |
UL94 V-2
|
4
|
0.063 in
1.6 mm
|
|||||||
0.7151 USD - 0.7924 USD | 822 In stock |
UL94 V-0
|
1
|
0.063 in
1.6 mm
|
|||||||
0.641 USD - 0.7103 USD | 6036 In stock |
UL94 V-0
|
2
|
0.063 in
1.6 mm
|
|||||||
R1002-093 | 0.7148 USD - 0.7919 USD | 161 In stock |
UL94 V-2
|
3
|
0.094 in
2.4 mm
|
||||||
R1107-062 | 0.651 USD - 0.7213 USD | 135 In stock |
UL94 V-0
|
1
|
0.063 in
1.6 mm
|
||||||
0.641 USD - 0.7103 USD | 774 In stock |
UL94 V-2
|
3
|
0.063 in
1.6 mm
|
|||||||
0.65 USD - 0.7202 USD | 900 In stock |
UL94 V-0
|
1
|
0.094 in
2.4 mm
|
|||||||
In production |
UL94 V-2
|
|
0.094 in
2.4 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue