Menu Search

Pushlock Nut Fixing Locks

In stock

This range of Locks is fixed with a nut. The Pushlocks are suitable for applications such as sliding doors, display cabinets, security grilles and shutters. The tumbler mechanism offers a convenient push to lock and key to open operation. A selection of key alike and key to differ is available to suit different level of security.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Latching Mechanism Application(s) Keying View
59.0839 SGD - 65.4669 SGD 467 In stock
Sprung Bolt
Glass Door
Keyed Alike
59.0839 SGD - 65.4669 SGD 142 In stock
Sprung Bolt
Glass Door
Keyed Different
Pushlock - Body Length: 23.0 mm | 0.906 in ; Maximum Grip: 17.1 mm | 0.673 in

492868

Price Range
65.4669 SGD - 59.0839 SGD

Stock Levels
467 In stock
Attributes
  • Application(s)
    Glass Door
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Keyed Alike
  • Latching Mechanism
    Sprung Bolt
  • Material
    Zinc Alloy
Pushlock - Body Length: 23.0 mm | 0.906 in ; Maximum Grip: 17.1 mm | 0.673 in

492869

Price Range
65.4669 SGD - 59.0839 SGD

Stock Levels
142 In stock
Attributes
  • Application(s)
    Glass Door
  • Full Material
    Die Cast Zinc Alloy
  • Keying
    Keyed Different
  • Latching Mechanism
    Sprung Bolt
  • Material
    Zinc Alloy