Menu Search

Retaining Rings

In production

Retaining Rings act like a shoulder, which holds components and assemblies in place on a smooth shaft and can also be used in a housing or bore for one-time uses. Popular applications include retaining shafts.

They are installed into pre-manufactured grooves on axles and pins, creating a shoulder function and retaining the specified component or assembly. The ring design features a lip for easy assembly and dismantling.

This range also includes Fixing Rings, which can perform the same functions as a retaining ring, but can also be used as a space between components. They provide a firm assembly that can be adjusted and removed by hand.

  • Material: Polyoxymethylene (POM)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Groove Diameter Outside Diameter Ring Height Maximum Compatible Groove Diameter View
0.0146 USD - 0.0163 USD 8640 In stock
5.0 mm
9.0 mm
1.1 mm
7.0 mm
0.0306 USD - 0.0339 USD 2405 In stock
13.0 mm
23.0 mm
1.7 mm
18.0 mm
0.0157 USD - 0.0174 USD 30 In stock
6.0 mm
11.0 mm
1.1 mm
8.0 mm
0.0182 USD - 0.02 USD 19 In stock
8.0 mm
14.0 mm
1.3 mm
11.0 mm
0.0125 USD - 0.0138 USD 1000 In stock
3.0 mm
6.0 mm
1.0 mm
4.0 mm
0.0213 USD - 0.0237 USD 4087 In stock
10.0 mm
18.5 mm
1.5 mm
14.0 mm
0.0116 USD - 0.0128 USD 548 In stock
4.0 mm
7.0 mm
1.0 mm
5.0 mm
0.0131 USD - 0.0144 USD 5150 In stock
7.0 mm
14.0 mm
1.3 mm
11.0 mm
In production
4.5 mm
9.0 mm
4.5 mm
In production
5.3 mm
11.0 mm
5.3 mm
In production
7.0 mm
13.0 mm
7.0 mm
In production
3.5 mm
7.5 mm
3.5 mm
In production
2.5 mm
6.0 mm
2.5 mm
In production
11.0 mm
19.0 mm
11.0 mm
In production
9.0 mm
16.0 mm
9.0 mm
Retaining Ring 4.0 mm 9.0 mm POM Black

011204059905

Price Range
0.0163 USD - 0.0146 USD

Stock Levels
8640 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    9.0 mm
Retaining Ring 12.0 mm 23.0 mm POM Black

011212059905

Price Range
0.0339 USD - 0.0306 USD

Stock Levels
2405 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    23.0 mm
Retaining Ring 5.0 mm 11.0 mm POM Black

011205059905

Price Range
0.0174 USD - 0.0157 USD

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    11.0 mm
Retaining Ring 7.0 mm 14.0 mm POM Black

011207059905

Price Range
0.02 USD - 0.0182 USD

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    14.0 mm
Retaining Ring 2.3 mm 6.0 mm POM Black

011202359905

Price Range
0.0138 USD - 0.0125 USD

Stock Levels
1000 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    6.0 mm
Retaining Ring 9.0 mm 18.5 mm POM Black

011209059905

Price Range
0.0237 USD - 0.0213 USD

Stock Levels
4087 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    18.5 mm
Retaining Ring 3.2 mm 7.0 mm POM Black

011203259905

Price Range
0.0128 USD - 0.0116 USD

Stock Levels
548 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    7.0 mm
Retaining Ring 6.0 mm 14.0 mm POM Black

011206059905

Price Range
0.0144 USD - 0.0131 USD

Stock Levels
5150 In stock
Attributes
  • Colour
    Black
  • Material
    POM
  • Full Material
    Polyoxymethylene
  • Washer Type
    Retaining Ring Washer
  • Outside Diameter
    14.0 mm
Red POM Retaining Ring - ; Compatible Groove Diameter Range 4.5 mm | 0.177 in

11105000505


Stock Levels
In production
Attributes
  • Colour
    Red
  • Material
    POM
  • Full Material
    POM
  • Washer Type
    Semi Circle Washer
  • Outside Diameter
    9.0 mm
Red POM Retaining Ring - ; Compatible Groove Diameter Range 5.3 mm | 0.209 in

11106000505


Stock Levels
In production
Attributes
  • Colour
    Red
  • Material
    POM
  • Full Material
    POM
  • Washer Type
    Semi Circle Washer
  • Outside Diameter
    11.0 mm
Red POM Retaining Ring - ; Compatible Groove Diameter Range 7.0 mm | 0.276 in

11108000505


Stock Levels
In production
Attributes
  • Colour
    Red
  • Material
    POM
  • Full Material
    POM
  • Washer Type
    Semi Circle Washer
  • Outside Diameter
    13.0 mm
Red POM Retaining Ring - ; Compatible Groove Diameter Range 3.5 mm | 0.138 in

11104000505


Stock Levels
In production
Attributes
  • Colour
    Red
  • Material
    POM
  • Full Material
    POM
  • Washer Type
    Semi Circle Washer
  • Outside Diameter
    7.5 mm
Red POM Retaining Ring - ; Compatible Groove Diameter Range 2.5 mm | 0.098 in

11103000505


Stock Levels
In production
Attributes
  • Colour
    Red
  • Material
    POM
  • Full Material
    POM
  • Washer Type
    Semi Circle Washer
  • Outside Diameter
    6.0 mm
Red POM Retaining Ring - ; Compatible Groove Diameter Range 11.0 mm | 0.433 in

11112000505


Stock Levels
In production
Attributes
  • Colour
    Red
  • Material
    POM
  • Full Material
    POM
  • Washer Type
    Semi Circle Washer
  • Outside Diameter
    19.0 mm
Red POM Retaining Ring - ; Compatible Groove Diameter Range 9.0 mm | 0.354 in

11110000505


Stock Levels
In production
Attributes
  • Colour
    Red
  • Material
    POM
  • Full Material
    POM
  • Washer Type
    Semi Circle Washer
  • Outside Diameter
    16.0 mm