C-Style Adhesive Mount Cable Clamps have an acrylic-based adhesive that makes mounting and removing quick and simple. It securely organises and holds cables, tubes, or wires in place. The Clamps C style allows for very simple application and removal of the bundle. Ideal for use on a variety of surfaces, including walls, ceilings, and floors.
It is resistant to high vibration and can maintain a secure grip even when used continuously. Used in the electronics, and automotive industries.
The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.4115 - $0.7603 | 31000 In stock |
0.752 in
19.1 mm
|
|
0.752 in
19.1 mm
|
|||||||
KKC-5-RT | $0.4346 - $0.8031 | 25000 In stock |
0.752 in
19.1 mm
|
|
0.752 in
19.1 mm
|
||||||
$0.335 - $0.3774 | 362500 In stock |
0.752 in
19.1 mm
|
|
0.752 in
19.1 mm
|
|||||||
$0.4265 - $0.4618 | 12500 In stock |
0.752 in
19.1 mm
|
|
0.752 in
19.1 mm
|
|||||||
$0.6359 - $1.2757 | 41600 In stock |
1 in
25.4 mm
|
|
1 in
25.4 mm
|
|||||||
$0.4745 - $0.952 | 1900 In stock |
1 in
25.4 mm
|
|
1 in
25.4 mm
|
|||||||
KKC-3-RT | $0.3858 - $0.7423 | 39000 In stock |
0.752 in
19.1 mm
|
|
0.752 in
19.1 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue