Stretch Fit Cover caps are designed to mask awkward shapes and protect against dirt and moisture during storage and shipping. They have an elasticated bottom to hold it onto the mating part. This can also be used as a general paint mask in ambient temperature environments.
They are able to cover a wide range of diameters and shapes of parts such as furniture, for added versatility. It withstands temperatures up to 60 C | 140 F, and are reusable due to their material.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Outside Diameter | Elastic Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.6579 - $1.1636 | 8589 In stock |
Blue
|
4.500 in
114.3 mm
|
1.500 in
38.1 mm
|
|||||||
$0.8052 - $1.4221 | 313925 In stock |
Clear
|
5.750 in
146.1 mm
|
2.000 in
50.8 mm
|
|||||||
$2.1764 - $14.3508 | 3000 In stock |
Clear
|
18.000 in
457.2 mm
|
3.500 in
88.9 mm
|
|||||||
$2.0455 - $3.8291 | 2038 In stock |
Blue
|
15.950 in
405.1 mm
|
5.000 in
127 mm
|
|||||||
$2.0455 - $3.8291 | 82892 In stock |
Clear
|
15.950 in
405.1 mm
|
5.000 in
127 mm
|
|||||||
MCP050B | $0.4419 - $0.779 | 78916 In stock |
Blue
|
3.000 in
76.2 mm
|
1.000 in
25.4 mm
|
||||||
$1.1341 - $2.0128 | In production |
Blue
|
8.660 in
220 mm
|
2.440 in
62 mm
|
|||||||
$2.1928 - $15.4145 | 60600 In stock |
Blue
|
24.000 in
609.6 mm
|
5.750 in
146.1 mm
|
|||||||
$0.5042 - $0.8869 | 47000 In stock |
Clear
|
3.780 in
96 mm
|
1.220 in
31 mm
|
|||||||
$0.6579 - $1.1636 | 27000 In stock |
Clear
|
4.500 in
114.3 mm
|
1.500 in
38.1 mm
|
|||||||
MCP125N | $0.7986 - $1.4974 | In production |
Clear
|
10.000 in
254 mm
|
2.500 in
63.5 mm
|
||||||
$1.4138 - $2.5038 | 22500 In stock |
Clear
|
9.450 in
240 mm
|
3.070 in
78 mm
|
|||||||
$1.7838 - $3.1419 | 2400 In stock |
Clear
|
13.000 in
330.2 mm
|
4.250 in
108 mm
|
|||||||
$2.1764 - $14.3508 | 3044 In stock |
Blue
|
18.000 in
457.2 mm
|
3.500 in
88.9 mm
|
|||||||
$0.4419 - $0.779 | 395398 In stock |
Clear
|
3.000 in
76.2 mm
|
1.000 in
25.4 mm
|
|||||||
$1.1341 - $2.0128 | In production |
Clear
|
8.660 in
220 mm
|
2.440 in
62 mm
|
|||||||
$2.6714 - $18.6053 | 391 In stock |
Clear
|
32.000 in
812.8 mm
|
6.500 in
165.1 mm
|
|||||||
MCP100B | $0.5042 - $0.8869 | 27980 In stock |
Blue
|
3.780 in
96 mm
|
1.220 in
31 mm
|
||||||
$0.9689 - $1.7182 | 16000 In stock |
Clear
|
8.000 in
203.2 mm
|
1.250 in
31.8 mm
|
|||||||
$0.8477 - $1.4974 | 5897 In stock |
Blue
|
10.000 in
254 mm
|
2.500 in
63.5 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue