The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.
The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Base Width | Base Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$1.0928 - $2.4286 | 1100 In stock |
1.620 in
41.1 mm
|
|
2.040 in
51.8 mm
|
|||||||
$0.8206 - $1.8232 | 1000 In stock |
2.310 in
58.7 mm
|
|
2.720 in
69.1 mm
|
|||||||
$0.9008 - $2.0017 | 900 In stock |
2.311 in
58.7 mm
|
|
2.72 in
69.1 mm
|
|||||||
$1.3803 - $3.0668 | In production |
3.24 in
82.3 mm
|
0.626 in
15.9 mm
|
3.661 in
93.0 mm
|
|||||||
$1.1887 - $2.6414 | 8300 In stock |
2.551 in
64.8 mm
|
0.626 in
15.9 mm
|
2.98 in
75.7 mm
|
|||||||
$1.2754 - $2.834 | 100 In stock |
2.551 in
64.8 mm
|
0.626 in
15.9 mm
|
2.98 in
75.7 mm
|
|||||||
$1.2733 - $2.8293 | In production |
3.24 in
82.3 mm
|
0.626 in
15.9 mm
|
3.661 in
93.0 mm
|
|||||||
$1.2333 - $2.7404 | In production |
2.311 in
58.7 mm
|
0.626 in
15.9 mm
|
2.72 in
69.1 mm
|
|||||||
$0.8459 - $1.8798 | 1000 In stock |
2.551 in
64.8 mm
|
0.626 in
15.9 mm
|
2.98 in
75.7 mm
|
|||||||
$1.1532 - $2.5624 | 3100 In stock |
2.311 in
58.7 mm
|
0.626 in
15.9 mm
|
2.72 in
69.1 mm
|
|||||||
FCRC-26C | $0.6265 - $1.3919 | 25000 In stock |
|
|
3.858 in
98.0 mm
|
||||||
$0.6025 - $1.3384 | 10600 In stock |
|
|
3.169 in
80.5 mm
|
|||||||
$0.5973 - $1.3271 | 4900 In stock |
|
|
2.921 in
74.2 mm
|
|||||||
$0.5764 - $1.5617 | 22500 In stock |
|
|
2.236 in
56.8 mm
|
|||||||
$1.0164 - $2.2583 | 1100 In stock |
3.24 in
82.3 mm
|
0.626 in
15.9 mm
|
3.661 in
93.0 mm
|
|||||||
$1.0644 - $2.3651 | 800 In stock |
1.622 in
41.2 mm
|
0.626 in
15.9 mm
|
2.035 in
51.7 mm
|
|||||||
$0.7548 - $2.0448 | 25500 In stock |
1.622 in
41.2 mm
|
0.626 in
15.9 mm
|
2.035 in
51.7 mm
|
|||||||
$0.9338 - $2.0748 | 300 In stock |
2.551 in
64.8 mm
|
0.626 in
15.9 mm
|
2.98 in
75.7 mm
|
|||||||
FCRC-13B-6 | $0.8154 - $1.8116 | 2200 In stock |
1.622 in
41.2 mm
|
0.626 in
15.9 mm
|
2.035 in
51.7 mm
|
||||||
$0.9095 - $2.0211 | 800 In stock |
3.24 in
82.3 mm
|
0.626 in
15.9 mm
|
3.661 in
93.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue