These spacers snap together on top of each other to stack any number of boards. Item MB-1-156 Can top off the stack
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.4061 - $0.4874 | In production |
UL94 V-0
|
0.157 in
4 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.551 in
14 mm
|
|||||
$0.3633 - $0.436 | In production |
UL94 V-0
|
0.157 in
4 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.429 in
10.9 mm
|
|||||
$0.4166 - $0.50 | In production |
UL94 V-0
|
0.157 in
4 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.681 in
17.3 mm
|
|||||
CBSS-14-19 | $0.4504 - $0.5406 | In production |
UL94 V-0
|
0.157 in
4 mm
|
0.157 in
4 mm
|
0.030 - 0.078 in
0.8 - 2 mm
|
0.799 in
20.3 mm
|
||||
$0.3283 - $0.3938 | 1000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
0.681 in
17.3 mm
|
|||||
$0.3196 - $0.4677 | 10000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
0.551 in
14.0 mm
|
|||||
CBSS-14-01 | $0.3549 - $0.4258 | In production |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
0.799 in
20.3 mm
|
||||
$0.303 - $0.3635 | In production |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
|
0.429 in
10.9 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue