Quantity | Unit price |
---|---|
1 - 399 | $4.5112 |
400 - 799 | $2.2556 |
800 - 3999 | $0.9008 |
4000 - 39999 | $0.4011 |
40000 - 79999 | $0.38 |
80000 + | $0.3604 |
Inside Diameter | 12 mm |
---|---|
Inside Diameter | 0.472 in |
Inside Height | 29 mm |
Inside Height | 1.142 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Thermoplastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue