Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.
Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
HLCC-2BK | $0.202 - $0.2967 | 13000 In stock |
|
0.39 in
9.9 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
||||||
$0.1811 - $0.1962 | 33000 In stock |
|
0.28 in
7.1 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
|||||||
23RCFB035CB | $0.1022 - $0.1402 | 24000 In stock |
0.256 in
6.5 mm
|
|
0.344 in
8.7 mm
|
||||||
$0.2719 - $0.317 | 1000 In stock |
0.250 in
6.4 mm
|
|
0.344 in
8.7 mm
|
|||||||
$0.2771 - $0.3233 | 9000 In stock |
0.187 in
4.7 mm
|
|
|
|||||||
23RCFB050B | $0.2266 - $0.2642 | 2000 In stock |
0.187 in
4.7 mm
|
|
0.344 in
8.7 mm
|
||||||
23RCFB050 | $0.206 - $0.2403 | 42000 In stock |
0.187 in
4.7 mm
|
|
|
||||||
23RCFB100B | $0.3081 - $0.3594 | 4250 In stock |
0.250 in
6.4 mm
|
|
0.344 in
8.7 mm
|
||||||
$0.0929 - $0.1275 | 26000 In stock |
0.256 in
6.5 mm
|
0.35 in
8.9 mm
|
0.02 - 0.205 in
0.5 - 5.2 mm
|
|||||||
23RCFB037B | $0.2771 - $0.3233 | 1000 In stock |
0.187 in
4.7 mm
|
|
0.344 in
8.7 mm
|
||||||
23RCFB100 | $0.2801 - $0.3267 | In production |
0.250 in
6.4 mm
|
|
|
||||||
23RCFB05025 | $0.2472 - $0.2882 | 12000 In stock |
0.187 in
4.7 mm
|
0.5 in
12.7 mm
|
0.343 in
8.7 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue