Spring Washers are a type of washer that has a conical shape. This means that without the presence of a load, the washer is unable to sit flush to a surface.
Spring Washers are named as such, because they provide spring force. These handy washers also absorb shock by using axial loads to counter vibrations in an assembly. Our range can be used singly in parallel, in series and in series parallel for a wide range of deflection and load capacity applications.
They also provide electrical and thermal insulation and benefit from resistance to corrosion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0252 - $0.0345 | 309000 In stock |
0.169 in
4.3 mm
|
0.295 in
7.5 mm
|
0.028 in
0.7 mm
|
|||||||
17SPRINGW400 | $0.0434 - $0.0596 | 36000 In stock |
0.264 in
6.7 mm
|
0.563 in
14.3 mm
|
0.035 in
0.9 mm
|
||||||
$0.027 - $0.037 | 151000 In stock |
0.201 in
5.1 mm
|
0.362 in
9.2 mm
|
0.028 in
0.7 mm
|
|||||||
$0.0437 - $0.0599 | 445000 In stock |
0.327 in
8.3 mm
|
0.657 in
16.7 mm
|
0.047 in
1.2 mm
|
|||||||
$0.0288 - $0.0395 | In production |
0.232 in
5.9 mm
|
0.413 in
10.5 mm
|
0.031 in
0.8 mm
|
|||||||
$0.0833 - $0.1143 | 31000 In stock |
0.449 in
11.4 mm
|
0.846 in
21.5 mm
|
0.055 in
1.4 mm
|
|||||||
$0.0354 - $0.0485 | 3000 In stock |
0.276 in
7.0 mm
|
0.445 in
11.3 mm
|
0.031 in
0.8 mm
|
|||||||
$0.0774 - $0.1061 | 1000 In stock |
0.449 in
11.4 mm
|
0.846 in
21.5 mm
|
0.035 in
0.9 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue