Push-in fastened cable ties offer a cable tie and mount all in one for fast installation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Length | Minimum Loop Tensile Strength | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1138 - $0.1427 | 1087200 In stock |
0.189 in
4.8 mm
|
6.122 in
155.5 mm
|
250.0 kg
250.0 kg
|
|||||||
NTA20347PMTG | $0.2317 - $0.2906 | In production |
0.236 in
6 mm
|
8.000 in
203.2 mm
|
50 lbs
22.7 kg
|
||||||
NTA20347PMTGB | $0.0987 - $0.1247 | 36200 In stock |
0.236 in
6 mm
|
8.000 in
203.2 mm
|
50 lbs
22.7 kg
|
||||||
$0.1432 - $0.2146 | 7000 In stock |
0.252 in
6.4 mm
|
6.693 in
170.0 mm
|
50 lbs
22.7 kg
|
|||||||
WIT-50RLA-1 | $0.1374 - $0.2058 | 1000 In stock |
0.252 in
6.4 mm
|
5.315 in
135.0 mm
|
50 lbs
22.7 kg
|
||||||
WIT-50RLA-M | $0.1222 - $0.3077 | 77000 In stock |
0.189 in
4.8 mm
|
8.874 in
225.4 mm
|
50 lbs
22.7 kg
|
||||||
$0.1489 - $0.2241 | 1000 In stock |
0.252 in
6.4 mm
|
7.874 in
200.0 mm
|
50 lbs
22.7 kg
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue