These Push-in mount cable ties offer fast installation and also have the added support of tension wings.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Length | Minimum Loop Tensile Strength | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.2166 - $0.3249 | 66000 In stock |
0.252 in
6.4 mm
|
4.669 in
118.6 mm
|
18 lbs
8.2 kg
|
|||||||
$0.1453 - $0.218 | 500 In stock |
0.252 in
6.4 mm
|
7.795 in
198.0 mm
|
50 lbs
22.7 kg
|
|||||||
$0.0579 - $0.0726 | 59100 In stock |
0.181 in
4.6 mm
|
4.375 in
111.1 mm
|
18 lbs
8.2 kg
|
|||||||
$0.1422 - $0.1783 | 6700 In stock |
0.181 in
4.6 mm
|
6.125 in
155.6 mm
|
40 lbs
18.1 kg
|
|||||||
$0.1269 - $0.1901 | 2000 In stock |
0.26 in
6.6 mm
|
6.811 in
173.0 mm
|
50 lbs
22.7 kg
|
|||||||
WIT-50RA-1-01 | $0.1453 - $0.218 | 1000 In stock |
0.268 in
6.8 mm
|
7.795 in
198.0 mm
|
50 lbs
22.7 kg
|
||||||
$0.0964 - $0.1446 | 100000 In stock |
0.268 in
6.8 mm
|
5.236 in
133.0 mm
|
50 lbs
22.7 kg
|
|||||||
$0.0964 - $0.1446 | 49000 In stock |
0.252 in
6.4 mm
|
7.795 in
198.0 mm
|
50 lbs
22.7 kg
|
|||||||
WIT-18RA-01 | $0.0608 - $0.0912 | 12000 In stock |
0.189 in
4.8 mm
|
4.291 in
109.0 mm
|
18 lbs
8.2 kg
|
||||||
$0.1269 - $0.1902 | 48000 In stock |
0.252 in
6.4 mm
|
6.811 in
173.0 mm
|
50 lbs
22.7 kg
|
|||||||
$0.0579 - $0.0726 | In production |
0.181 in
4.6 mm
|
4.375 in
111.1 mm
|
18 lbs
8.2 kg
|
|||||||
$0.1422 - $0.1783 | 133700 In stock |
0.181 in
4.6 mm
|
6.125 in
155.6 mm
|
40 lbs
18.1 kg
|
|||||||
$0.175 - $0.1873 | 19000 In stock |
0.236 in
6 mm
|
5.125 in
130.2 mm
|
50 lbs
22.7 kg
|
|||||||
NTA20048WPM | $0.3405 - $0.3641 | 13700 In stock |
0.236 in
6 mm
|
8.000 in
203.2 mm
|
50 lbs
22.7 kg
|
||||||
$0.175 - $0.1873 | In production |
0.236 in
6 mm
|
5.125 in
130.2 mm
|
50 lbs
22.7 kg
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue