Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push-in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Minimum Loop Tensile Strength | Spacer Length | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.1524 - $0.2284 | 6000 In stock |
30 lbs
13.6 kg
|
0.78 in
19.8 mm
|
||||||||
WIT-18RA-4-01-M | $0.0745 - $0.1119 | 193000 In stock |
18 lbs
8.2 kg
|
0.252 in
6.4 mm
|
|||||||
$0.1535 - $0.2303 | 26000 In stock |
30 lbs
13.6 kg
|
1 in
25.4 mm
|
||||||||
WIT-30RRA-4-M | $0.1501 - $0.225 | 50000 In stock |
30 lbs
13.6 kg
|
0.28 in
7.1 mm
|
|||||||
$0.1387 - $0.2078 | In production |
30 lbs
13.6 kg
|
0.78 in
19.8 mm
|
||||||||
WIT-18R2A-4-01 | $0.0745 - $0.1116 | 163000 In stock |
8 kg
8 kg
|
0.252 in
6.4 mm
|
|||||||
WIT-30RRA-8-M | $0.1514 - $0.227 | 27000 In stock |
30 lbs
13.6 kg
|
0.531 in
13.5 mm
|
|||||||
$0.1406 - $0.2105 | In production |
30 lbs
13.6 kg
|
1 in
25.4 mm
|
||||||||
$0.0745 - $0.1116 | In production |
18 lbs
8.2 kg
|
0.252 in
6.4 mm
|
||||||||
WIT-30RRAA-8-M | $0.137 - $0.2055 | 4000 In stock |
30 lbs
13.6 kg
|
0.531 in
13.5 mm
|
|||||||
$0.1352 - $0.2027 | 5000 In stock |
30 lbs
13.6 kg
|
0.28 in
7.1 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue