This Cable Wrap is crush-resistant and provides tough durable protection for cable harnesses. It protects against damage and wear without restricting its flexibility, and is easy to install with a special tool.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$135.04 - $305.89 | 28 In stock |
0.984 in
25.0 mm
|
|||||||||
$249.72 - $755.78 | 2 In stock |
0.197 in
5.0 mm
|
|||||||||
SHR-05-PPB | $175.53 - $397.71 | 2 In stock |
0.197 in
5.0 mm
|
||||||||
SHR-05-6V0B | $314.21 - $959.18 | 37 In stock |
0.197 in
5.0 mm
|
||||||||
SHR-32-PPB | $102.42 - $131.09 | 10 In stock |
1.26 in
32.0 mm
|
||||||||
$353.15 - $800.46 | 20 In stock |
0.315 in
8.0 mm
|
|||||||||
SHR-20-6NB | $263.66 - $351.30 | 20 In stock |
0.787 in
20.0 mm
|
||||||||
$90.84 - $259.11 | 89 In stock |
0.591 in
15.0 mm
|
|||||||||
$173.44 - $434.89 | 108 In stock |
0.984 in
25.0 mm
|
|||||||||
$266.25 - $603.40 | 46 In stock |
0.591 in
15.0 mm
|
|||||||||
$365.82 - $450.01 | 10 In stock |
1.26 in
32.0 mm
|
|||||||||
$218.60 - $345.76 | 1 In stock |
1.26 in
32.0 mm
|
|||||||||
$67.70 - $158.29 | 4 In stock |
0.787 in
20.0 mm
|
|||||||||
SHR-15-6NB | $179.21 - $406.21 | 10 In stock |
0.591 in
15.0 mm
|
||||||||
SHR-08-PPB | $142.29 - $322.50 | 100 In stock |
0.315 in
8.0 mm
|
||||||||
SHR-20-6V0B | $216.64 - $491.01 | 32 In stock |
0.787 in
20.0 mm
|
||||||||
$279.41 - $770.19 | 9 In stock |
0.315 in
8.0 mm
|
|||||||||
$98.72 - $167.78 | 14 In stock |
0.984 in
25.0 mm
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue