These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter B | Panel Thickness B Range | Spacer Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
PST-2-01 | 18000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
|
0.126 in
3.2 mm
|
||||||
PST-5-01 | 69000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
|
0.311 in
7.9 mm
|
||||||
8000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
|
0.563 in
14.3 mm
|
|||||||
PST-3-01 | 27000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
|
0.189 in
4.8 mm
|
||||||
13000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
|
0.5 in
12.7 mm
|
|||||||
35000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
|
0.626 in
15.9 mm
|
|||||||
25000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
|
0.374 in
9.5 mm
|
|||||||
79000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
|||||||
PST-7-01 | 15000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
|
0.437 in
11.1 mm
|
||||||
PST-1-01 | 1000 In stock |
UL94 V-2
|
0.098 in
2.5 mm
|
|
0.063 in
1.6 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue