These spacers have a unique self-threading bottom fastener. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fastener is a locking bayonet nose.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.2904 - $0.425 | In production |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.5 in
12.7 mm
|
|||||
$0.3458 - $0.415 | In production |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
#8,M4
|
0.750 in
19.1 mm
|
|||||
$0.2667 - $0.32 | 10000 In stock |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.374 in
9.5 mm
|
|||||
$0.5015 - $0.6019 | 42000 In stock |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
1.126 in
28.6 mm
|
|||||
$0.3696 - $0.4435 | In production |
0.157 in
4.0 mm
|
|
0.252 in
6.4 mm
|
#8,M4
|
0.874 in
22.2 mm
|
|||||
SCBSST-10-01 | $0.3432 - $0.4119 | In production |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
#8,M4
|
0.625 in
15.9 mm
|
||||
$0.264 - $0.3167 | In production |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
#8,M4
|
0.250 in
6.4 mm
|
|||||
$0.3722 - $0.4467 | In production |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
#8,M4
|
1.000 in
25.4 mm
|
|||||
$0.607 - $0.7285 | In production |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
#8,M4
|
1.406 in
35.7 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue