These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap-lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
In production |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.189 in
4.8 mm
|
||||||
In production |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.437 in
11.1 mm
|
||||||
In production |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.311 in
7.9 mm
|
||||||
In production |
0.100 in
2.5 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
#6-32
|
0.563 in
14.3 mm
|
||||||
2000 In stock |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.126 in
3.2 mm
|
||||||
38000 In stock |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.374 in
9.5 mm
|
||||||
3000 In stock |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.252 in
6.4 mm
|
||||||
In production |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.5 in
12.7 mm
|
||||||
SCBST-10-01 | In production |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.626 in
15.9 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue