Menu Search

PCB Support Pillars - Rivet Locking/Arrowhead

In stock

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses, up to .341” thick. Button head on rivet for minimal protrusion on chassis underside

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2031 - $0.2436 2000 In stock
0.187 in
0.750 in
$0.1905 - $0.2286 2000 In stock
0.187 in
0.625 in
$0.1723 - $0.2065 In production
0.189 in
0.161 in
0.030 - 0.079 in
0.026 - 0.063 in
0.437 in
$0.2282 - $0.274 1000 In stock
0.189 in
0.161 in
0.030 - 0.079 in
0.026 - 0.343 in
1 in
$0.2158 - $0.259 1000 In stock
0.189 in
0.161 in
0.030 - 0.079 in
0.026 - 0.264 in
0.874 in
$0.1782 - $0.2605 73000 In stock
0.189 in
0.161 in
0.030 - 0.079 in
0.026 - 0.106 in
0.5 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-12-01

Price Range
$0.2436 - $0.2031

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness A
    0.030 in
  • Operating Temperature Range
    -40 - 185 °F
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-10-01

Price Range
$0.2286 - $0.1905

Stock Levels
2000 In stock
Attributes
  • Hole Diameter A
    0.187 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Minimum Panel Thickness A
    0.030 in
  • Operating Temperature Range
    -40 - 185 °F
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-7-01

Price Range
$0.2065 - $0.1723

Stock Levels
In production
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.079 in
  • Maximum Panel Thickness B
    0.063 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-16-01

Price Range
$0.274 - $0.2282

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.079 in
  • Maximum Panel Thickness B
    0.343 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-14-01

Price Range
$0.259 - $0.2158

Stock Levels
1000 In stock
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.079 in
  • Maximum Panel Thickness B
    0.264 in
Snap Rivet Locking Support - 2 mm | 0.078 in-2 mm | 0.078 in ; 4.7 mm | 0.187 in

SRLAHS-8-01

Price Range
$0.2605 - $0.1782

Stock Levels
73000 In stock
Attributes
  • Hole Diameter A
    0.189 in
  • Locking Head Height A
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.079 in
  • Maximum Panel Thickness B
    0.106 in