A plug specially designed for the plugging of NPT tapered threaded fittings.
The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Standard | Compatible Thread Sizes (All) | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
371 In stock |
NPT
|
5
|
|||||||||
4606 In stock |
NPT
|
3-1/2
|
|||||||||
6452 In stock |
NPT
|
1/2
|
|||||||||
In production |
NPT
|
3/8
|
|||||||||
NPT2A | 15089 In stock |
NPT
|
2
|
||||||||
4274 In stock |
NPT
|
4
|
|||||||||
11500 In stock |
NPT
|
3/4
|
|||||||||
104072 In stock |
NPT
|
1-1/4
|
|||||||||
7438 In stock |
NPT
|
3/8
|
|||||||||
15468 In stock |
NPT
|
1/4
|
|||||||||
13515 In stock |
NPT
|
2-1/2
|
|||||||||
3885 In stock |
NPT
|
3
|
|||||||||
2264 In stock |
NPT
|
1.000 in
|
|||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue