Quantity | Unit price |
---|---|
1000 - 4999 | $0.1925 |
5000 - 9999 | $0.1829 |
10000 - 24999 | $0.1737 |
25000 + | $0.1651 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Hole Shape | Round |
---|---|
Hole Diameter A | 4.8 mm |
Hole Diameter A | 0.189 in |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | 0.063 in |
Anchor Length | 12.7 mm |
Anchor Length | 0.5 in |
Head Diameter | 9.5 mm |
Head Diameter | 0.374 in |
Head Height | 1.8 mm |
Head Height | 0.071 in |
Pre-Assembled Rivet | Yes |
Color | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue