These Push-In Rivets feature a pin for easy finger-pressure installation. They are a versatile rivet that can be mounted in round, square or rectangular holes. Square hole mounting is used for anti-rotation applications.
The rivet features a pin and a grommet, with options supplied either assembled or pre-assembled. These rivets can also be removed after installation, for added convenience.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Head Diameter | Panel Thickness Range | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
PPR-10 | $0.1587 - $0.3019 | 3000 In stock |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
|
0.138 - 0.197 in
3.5 - 5.0 mm
|
|||||
$0.1651 - $0.1925 | In production |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||||||
61RR188125 | $0.1651 - $0.1925 | 1000 In stock |
0.189 in
4.8 mm
|
|
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue