Quantity | Unit price |
---|---|
1 - 9 | $259.11 |
10 - 24 | $187.09 |
25 + | $90.84 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 15.0 mm |
---|---|
Inside Diameter | 0.591 in |
Length Per Reel | 50.0 m |
Length Per Reel | 164.042 ft |
Color | Black |
Material | PP |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue