Quantity | Unit price |
---|---|
1 - 9 | $158.29 |
10 - 24 | $121.86 |
25 + | $67.70 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 20.0 mm |
---|---|
Inside Diameter | 0.787 in |
Length Per Reel | 30.0 m |
Length Per Reel | 98.425 ft |
Color | Black |
Material | PP |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue