Quantity | Unit price |
---|---|
1 - 9 | $305.89 |
10 - 24 | $235.35 |
25 + | $135.04 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 25.0 mm |
---|---|
Inside Diameter | 0.984 in |
Length Per Reel | 20.0 m |
Length Per Reel | 65.617 ft |
Color | Black |
Full Material | Polyamide |
Material | PA |
UL/CSA Description | UL E208749 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue