Socket Head Cap Screw, commonly known as a Socket Screw or Allen Socket Bolt (or Screw) is a type of screw that's designed and manufactured with a hexagonal (hex) shaped drive built into the screws head. It is therefore fastened or removed using a hex shaped key or wrench, such as an Allen key, rather then a standard screwdriver. Typically used in machine parts, die fixturing, and clamping assemblies - socket caps are ideal for applications where tooling space is limited.
Our hexagon socket head cap screws come in a choice of plastic materials, including Nylon and Polyether Ether Ketone (PEEK). The nylon socket screw, is made from UL94 V2 rated Nylon 6/6, and is natural in appearance. This option is lightweight and resistant to vibrations. It is also chemical, electrical and corrosion resistant. The PEEK option is light brown in appearance and offers UL94 V0 flame resistance. A premium socket head cap screw, this option benefits from heat resistance of up to 350F, as well as excellent mechanical and chemical resistance properties. It also has high abrasion, and water resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Drive Size | Thread Length | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0968 - $0.2204 | 11000 In stock |
1/4-20
|
|
1.000 in
25.4 mm
|
|||||||
3425200075 | $0.0957 - $0.2178 | 14000 In stock |
1/4-20
|
|
0.750 in
19.1 mm
|
||||||
$0.0404 - $0.0568 | 2000 In stock |
1/4-20
|
|
2.000 in
50.8 mm
|
|||||||
3425200050 | $0.0404 - $0.0568 | 5000 In stock |
1/4-20
|
|
0.500 in
12.7 mm
|
||||||
$1.6972 - $3.7234 | 425 In stock |
M3
|
|
0.472 in
12.0 mm
|
|||||||
$2.338 - $5.715 | 10 In stock |
M4
|
|
0.315 in
8.0 mm
|
|||||||
$1.5608 - $3.4419 | In production |
M3
|
|
0.315 in
8.0 mm
|
|||||||
$3.3988 - $6.9488 | In production |
M3
|
|
0.787 in
20.0 mm
|
|||||||
$2.6844 - $5.4769 | 10 In stock |
M4
|
|
0.472 in
12.0 mm
|
|||||||
$8.4209 - $12.2956 | In production |
M4
|
|
1.181 in
30.0 mm
|
|||||||
$5.0872 - $9.1786 | In production |
M5
|
|
0.591 in
15.0 mm
|
|||||||
$8.0962 - $11.8195 | 10 In stock |
M6
|
|
0.984 in
25.0 mm
|
|||||||
$12.339 - $14.4388 | 10 In stock |
M6
|
|
0.984 in
25.0 mm
|
|||||||
$17.591 - $21.9887 | 1 In stock |
M8
|
|
0.472 in
12.0 mm
|
|||||||
$22.7298 - $25.8468 | In production |
M8
|
|
1.181 in
30.0 mm
|
|||||||
$1.63 - $3.5719 | 175 In stock |
M3
|
|
0.394 in
10.0 mm
|
|||||||
$4.6975 - $8.4641 | 10 In stock |
M3
|
|
0.984 in
25.0 mm
|
|||||||
$3.2688 - $6.6674 | In production |
M4
|
|
0.591 in
15.0 mm
|
|||||||
$3.8534 - $6.9272 | In production |
M5
|
|
0.984 in
25.0 mm
|
|||||||
$6.0613 - $8.8538 | 40 In stock |
M5
|
|
0.787 in
20.0 mm
|
|||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue