Strain Relief Clamp, also know as a Cable Strain Clamp or simple as a Relief Clamp, mount into a chassis to secure the main power cable appliances. The clamp strain provides strain relief to the cable; it also protects the cable from the metal cut-out, while the screw mounting provides a secure fastening.
The Wire Strain Relief Clamp can be securely installed using two screws. Our range is made from UL94 V2 rated Nylon 6/6 that is gray in appearance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Cable Diameter Range | View | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
SRCC-2 | $0.1337 - $0.2012 | 3000 In stock |
|
||||||||
1441741 | $0.1546 - $0.1991 | 26000 In stock |
0.177 in
4.5 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue