Quantity | Unit price |
---|---|
1 - 249 | $2.5038 |
250 - 499 | $2.0782 |
500 - 1499 | $1.6692 |
1500 - 2499 | $1.5806 |
2500 - 4999 | $1.4974 |
5000 + | $1.4138 |
Elastic Diameter | 78 mm |
---|---|
Elastic Diameter | 3.070 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Outside Diameter | 240 mm |
Outside Diameter | 9.450 in |
Color | Clear |
Fitting Style | Stretch Fit |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue