Quantity | Unit price |
---|---|
1 - 149 | $14.3508 |
150 - 299 | $5.7438 |
300 - 899 | $2.5528 |
900 - 1499 | $2.4382 |
1500 - 2999 | $2.291 |
3000 + | $2.1764 |
Elastic Diameter | 88.9 mm |
---|---|
Elastic Diameter | 3.500 in |
Maximum Temperature | 60 °C |
Maximum Temperature | 140 °F |
Outside Diameter | 457.2 mm |
Outside Diameter | 18.000 in |
Color | Clear |
Fitting Style | Stretch Fit |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue