Quantity | Unit price |
---|---|
1 - 24 | $0.62 |
25 - 49 | $0.57 |
50 - 99 | $0.52 |
100 - 499 | $0.47 |
500 + | $0.44 |
Inside Diameter Range | 11.1 - 19.1 mm |
---|---|
Inside Diameter Range | 0.438 - 0.750 in |
Maximum Inside Diameter | 19.1 mm |
Maximum Inside Diameter | 0.750 in |
Minimum Inside Diameter | 11.1 mm |
Minimum Inside Diameter | 0.438 in |
Width | 8.1 mm |
Width | 0.320 in |
Clamp Style | Worm-Gear;Worm-Drive |
Color | Natural |
Full Material | Stainless Steel |
Material | Stainless Steel |
SAE Code | 6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue