Worm Drive Hose Clamps, also know as Worm Gear Hose Clamps, are a metal band clamp. They feature a helical-threaded screw, or worm gear, that is housed in the clamp.
Worm Gear Clamps provide a hi-torque clamp that prevents hose connections from slacking, and they also prevent leakage. When the included screw is turned on the clamp worm drive, it acts like a worm drive pulling the threads of the band. This causes the metal band to tighten around the hose or tube. Alternatively, when turning the screw in the counter direction, the band will come loose.
Our range of Worm-Drive Clamps have an interlocked back to prevent shearing. The band detaches from the housing so you can install or remove them without disconnecting the hose or tube. The worm-drive hose clips can be used to secure any of our Hose Protection Sleeves, found in our Hydraulic Hose Protection category. These worm gear clamps are sized to SAE standards.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | SAE Code | Minimum Inside Diameter | Maximum Inside Diameter | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
3710 In stock |
8
|
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||||||||
7881 In stock |
20
|
0.750 in
19.1 mm
|
1.750 in
44.5 mm
|
||||||||
WDHC28A | 8203 In stock |
28
|
1.250 in
31.8 mm
|
2.250 in
57.2 mm
|
|||||||
1009 In stock |
36
|
1.750 in
44.5 mm
|
2.750 in
69.9 mm
|
||||||||
800 In stock |
48
|
2.500 in
63.5 mm
|
3.500 in
88.9 mm
|
||||||||
4259 In stock |
64
|
2.500 in
63.5 mm
|
4.500 in
114.3 mm
|
||||||||
2891 In stock |
80
|
3.500 in
88.9 mm
|
5.500 in
139.7 mm
|
||||||||
3488 In stock |
96
|
4.500 in
114.3 mm
|
6.500 in
165.1 mm
|
||||||||
4807 In stock |
6
|
0.438 in
11.1 mm
|
0.750 in
19.1 mm
|
||||||||
1919 In stock |
10
|
0.500 in
12.7 mm
|
1.063 in
27 mm
|
||||||||
3869 In stock |
16
|
1.063 in
27 mm
|
1.500 in
38.1 mm
|
||||||||
885 In stock |
24
|
1.000 in
25.4 mm
|
2.000 in
50.8 mm
|
||||||||
1890 In stock |
32
|
1.500 in
38.1 mm
|
2.500 in
63.5 mm
|
||||||||
75 In stock |
44
|
2.250 in
57.2 mm
|
3.250 in
82.6 mm
|
||||||||
In production |
52
|
2.750 in
69.9 mm
|
3.750 in
95.3 mm
|
||||||||
WDHC60A | 1980 In stock |
60
|
3.250 in
82.6 mm
|
4.250 in
108 mm
|
|||||||
4598 In stock |
72
|
3.000 in
76.2 mm
|
5.000 in
127 mm
|
||||||||
1125 In stock |
88
|
4.000 in
101.6 mm
|
6.000 in
152.4 mm
|
||||||||
3950 In stock |
4
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
||||||||
3352 In stock |
12
|
0.500 in
12.7 mm
|
1.250 in
31.8 mm
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue