Quantity | Unit price |
---|---|
1 - 9 | $0.90 |
10 - 24 | $0.90 |
25 - 49 | $0.78 |
50 - 249 | $0.67 |
250 + | $0.67 |
Inside Diameter Range | 12.7 - 31.8 mm |
---|---|
Inside Diameter Range | 0.500 - 1.250 in |
Maximum Inside Diameter | 31.8 mm |
Maximum Inside Diameter | 1.250 in |
Minimum Inside Diameter | 12.7 mm |
Minimum Inside Diameter | 0.500 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Gear;Worm-Drive |
Color | Natural |
Full Material | Carbon Steel |
Material | Carbon Steel |
SAE Code | 12 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue