Quantity | Unit price |
---|---|
1 - 9 | $1.97 |
10 - 49 | $1.66 |
50 - 99 | $1.50 |
100 - 149 | $1.37 |
150 + | $1.21 |
Inside Diameter Range | 88.9 - 139.7 mm |
---|---|
Inside Diameter Range | 3.500 - 5.500 in |
Maximum Inside Diameter | 139.7 mm |
Maximum Inside Diameter | 5.500 in |
Minimum Inside Diameter | 88.9 mm |
Minimum Inside Diameter | 3.500 in |
Width | 12.7 mm |
Width | 0.500 in |
Clamp Style | Worm-Gear;Worm-Drive |
Color | Natural |
Full Material | Carbon Steel |
Material | Carbon Steel |
SAE Code | 80 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue